Refrigerant/Air Conditioning Constant Working Pressure Hose 500 PSI – 285 Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Refrigerant/Air Conditioning Constant Working Pressure Hose 500 PSI – 285 Hose

Refrigerant/Air Conditioning Constant Working Pressure Hose 500 PSI – 285 Hose

Parker's 285 hose was designed to deliver consistency and reliability with a constant working pressure of 500 PSI in all sizes for air conditioning systems.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Specifications Met: SAE J2064, Type C, SAE J3062
  • Maximum Operating Pressure: 34 bar, 3.4 MPa, 500 psi
  • Vacuum Pressure Rating: 28 inch-Hg, 711 mm-Hg
  • Compatible Fitting: 26 Series (-14 not approved with 26 series and only available in factory made hose assemblies)
  • Weight: 0.14 to 0.34 kg/m, 0.09 to 0.24 lb/ft
  • Inside Diameter: 3/16 to 5/8 inch, 5 to 19 mm
  • Hose Reinforcement Material: 1 Braid of Fiber
  • Application: Hydraulics, Transportation
  • Minimum Bend Radius: 1 to 3.5 inch, 25 to 89 mm
  • Size: -4 to -14
  • Outside Diameter: 0.49 to 1.08 inch, 12.5 to 27.4 mm
  • Hose Inner Tube Material: Synthetic Rubber with Nylon Barrier
  • Cover Material: Synthetic Rubber
  • Maximum Operating Temperature: 257 °F, 125 °C
  • Hose Cover Type: Standard Cover

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's 285 hose was designed to deliver consistency and reliability with a constant working pressure of 500 PSI in all sizes for air conditioning systems. The 285 hose is designed, built, and tested to meet SAE J3062 and J2064 Type C performance specifications. Sizes range from 3/16” to 5/8” in diameter and provide constant pressure capabilities for the rigorous requirements of bus and transit applications.



Markets:

• Transportation



Features/Benefits:

• 500 PSI constant working pressure in all sizes

• Built for a long service life

• Resists moisture ingression

• Parkrimp compatible

• Excellent effusion rate



Applications:

• Refrigerant



Compatible Fittings:

• 26 series fittings (-14 not approved with 26 series and only available in factory made hose assemblies)

Related Documents

×
Products Hose I.D. (size)
285-4 -4
285-6 -6
285-8 -8
285-10 -10
285-12 -12
285-14 -14

687PDC
687583