| D3A1CN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A1CN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A1CV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A1CV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A1EN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A1EN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A1EV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A1EV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A1KN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A1KN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A1KV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A1KV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A20BN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A20BN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A20BV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A20BV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A20DN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A20DN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A20DV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A20DV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A20HN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A20HN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A20HV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A20HV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A2CN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A2CN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A2CV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A2CV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A2EN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A2EN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A2EV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A2EV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A2KN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A2KN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A2KV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A2KV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A30BN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A30BN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A30BV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A30BV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A30DN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A30DN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A30DV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A30DV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A30HN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A30HN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A30HV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A30HV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A4CN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A4CN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A4CV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A4CV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A4EN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A4EN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A4EV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A4EV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A4KN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A4KN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A4KV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A4KV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A81CN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A81CN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A81CV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A81CV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A81EN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A81EN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A81EV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A81EV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A81KN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A81KN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A81KV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A81KV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A82CN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A82CN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A82CV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A82CV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A82EN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A82EN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A82EV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A82EV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A82KN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A82KN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A82KV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A82KV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A8CN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A8CN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A8CV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A8CV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A8EN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A8EN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A8EV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A8EV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A8KN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A8KN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A8KV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A8KV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A9CN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A9CN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A9CV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A9CV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A9EN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A9EN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A9EV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A9EV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A9KN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A9KN90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A9KV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |
| D3A9KV90
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 depending on spool __3 |
4__Subplate __4 |