LORD® AM-008 Series Low Profile Avionics Mount for Aerospace and Defense Applications | #AM-008-14


LOADING IMAGES
AM-008-14

LORD® AM-008 Series Low Profile Avionics Mount for Aerospace and Defense Applications | #AM-008-14

Our Low Profile Avionics Mounts set the standard for compact, highload, high-capacity isolators. Designed to support & protect avionics equipment in all types of aircraft. Applications include inertial guidance & navigation systems and radar components.


Technical Specifications

  • Dynamic Axial Spring Rate: 648 N/mm
  • Dynamic Axial Spring Rate: 3700 lb/in
  • Dynamic Radial Spring Rate: 3700 lb/in, 648 N/mm
  • Maximum Dynamic Input at Resonance: 0.036
Safety Warning

Item Information

Parker Lord Low Profile Avionics Mounts (AM Series) set the standard for compact, highload, high-capacity isolators. They are designed to support and protect avionics equipment in all types of aircraft. Inertial guidance and navigation systems and radar components are examples of applications where these mounts are used. In addition, AM Series Mounts are used to isolate engine/aircraft accessories such as fuel controls, pressure sensors and oil coolers.

The Low Profile Avionics Mounts are tested and approved to the environmental tests appearing in MIL-STD-810 or MIL-E-5400. Tables show the sizes, capacities and the spring rates of these vibration isolators. They may be used in a temperature range of -65°F to +300°F (-54°C to +149°C) for BTR® Silicone and -40°F to +300°F (-40°C to +149°C) for BTR® II Silicone.

Low Profile Avionics Mounts are made with specially compounded silicone elastomers which exhibit excellent resonant control. This is evidenced by the low transmissibility at resonance. These designs also provide linear deflection characteristics.

AM-008 Series
Maximum static load per mount: 20 lb (9.1 kg)
Maximum dynamic input at resonance: 0.036 in (0.91 mm) D.A.
Weight: 2.08 oz (59.0 g)
Materials:
• Metal parts and finish – aluminum alloy, chromate treated per MIL-DTL-5541, Class 1A
• Inner member – 2024-T315 aluminum
• Outer member – 2024-T315 aluminum
• Elastomer – LORD BTR® or BTR® II or MEA Silicone

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Noise, Vibration & Harshness Division

111 Lord Drive

Cary, NC 27511

USA

Phone

+1 877-275-5673

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGW