Antistatic Polyurethane (PU) Tubing | Product Series

Filter by

    No filters selected

Tubing Material

Tube O.D. (mm)

Tube I.D. (mm)

Color

Length (m)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Antistatic Polyurethane (PU) Tubing

Antistatic Polyurethane (PU) Tubing

With a constant 10² Ω.m resistivity across the entire thickness of the tubing wall, this tubing guarantees perfect dissipation of accumulated static electricity, thereby increasing safety.

Technical Specifications

  • Color: Black
  • Specifications Met: REACH, RoHS
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Tube Inside Diameter: 1.8 to 8 mm
  • Maximum Operating Pressure: 10 bar
  • Tube Outside Diameter: 3 to 12 mm
  • Tube Material: Polyurethane with Conductive Additive (50 shore D)
  • Vacuum Pressure Rating: 755 mm-Hg
  • Weight: 0.26 to 8.2 kg/package
  • Number of Tubes: 1
  • Application: Antistatic Packaging, Pneumatics, Electronics, Spray Painting, Electrical Converters
  • Media: Air (Compressed Air), Industrial Fluids
Safety Warning

Full Product Description

With a constant 10² Ω.m resistivity across the entire thickness of the tubing wall, this tubing guarantees perfect dissipation of accumulated static electricity, thereby increasing safety.

Features/Benefits:

- Security

• Low resistivity throughout the material
• Suitable for ATEX* areas
• Superior longevity
• Excellent vibration absorption
• UV-resistant
• Silicone-free

- Machinery Optimisation

• Minimum bend radius allowing maximum space saving
• Good chemical resistance
• Wide temperature range
• Stable chemical characteristics throughout tubing

Markets:

• Packaging
• Miscellaneous Manufacturing
• Consumer Electronics
• Coatings / Ink / Paint
• Power Conversion and Storage

Applications:

• Compressed Air and Industrial Fluids Conveying
• Applications with Possibility of Electrostatic Discharge
• Spray Painting
• Electrical Converters
• Suitable for Vacuum Applications

Technologies:

• PU Tubing
• Polyurethane Tubing
• Anti Static Tubing
• Industrial Tubing

Technical Characteristics:

• Fluids: Compressed air, industrial fluids
• Materials: Polyurethane with conductive additive (50 shore D)Pressure: Vacuum to 10 bar
• Temperature: -20°C to +70°C

Regulations:

• DI: 94/9/EC (ATEX*)
• DI: 1907/2006 (REACH)
• DI: 2002/95/EC (RoHS), 2011/65/EC
*For ATEX areas, please consult us

Product Types:

• Anti-Static Polyurethane Ester Tubing

Related Documents

×
Products Tubing Material Tube O.D. (mm) Tube I.D. (mm) Color Length (m)
1025U04A01 PU - ANTISTATIC 4 2,5 BLACK 25
1025U06A01 PU - ANTISTATIC 6 4 BLACK 25
1025U08A01 PU - ANTISTATIC 8 5,5 BLACK 25
1100U03A01 PU - ANTISTATIC 3 1,8 BLACK 100
1100U04A01 PU - ANTISTATIC 4 2,5 BLACK 100
1100U06A01 PU - ANTISTATIC 6 4 BLACK 100
1100U08A01 PU - ANTISTATIC 8 5,5 BLACK 100
1100U10A01 PU - ANTISTATIC 10 7 BLACK 100
1100U12A01 PU - ANTISTATIC 12 8 BLACK 100

687PDC
A43098