Aquacon® Water Absorbing Cartridges | Product Series

Filter by

    No filters selected

Application

Outside Diameter (inch)

Inside Diameter (inch)

Length (inch)

Micron Rating (µm)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Aquacon® Water Absorbing Cartridges

Aquacon® Water Absorbing Cartridges

Parker Velcon AC Series water absorbing cartridges remove water and dirt from oils, fuels and gases.

Technical Specifications

  • Filter Type: Water Absorber
  • Collapse Pressure: 75 psi, 100 psi, 5.17 bar, 6.89 bar
  • Maximum Operating Temperature: 121 °C, 250 °F
  • Flow Rate: 13 to 50 depends on fluid viscosity and application. See brochure for more information.
  • Changeout Pressure Differential: 25 psid, 1.72 bar
  • Brand: Velcon
  • pH Range: 5 to 9
  • Application: Remove Dirt from Oils, Fuels and Gases, Insulating Oil
Safety Warning

Full Product Description

Aquacon® AC Series
Remove Water and Dirt from Oils, Fuels and Gases

BENEFITS

- Removes free and emulsified water to less than 2 ppm
- Differential pressure increase alerts operator to change cartridges
- Effectively filters silt and other particulates
- No media migration or “linting”
- Easy to install and remove
- Does not affect oil additives
- Fits standard filter housings

WARNING: Absorbent-type monitor cartridges will not remove water from fuel containing alcohol-blending agents (commonly called gasohol). For removal of solids, please use Velcon particle removal filters specifically made for gasohol. Consult your Velcon representative.

TECHNICAL INFORMATION

- Maximum operating temperature is 250°F.
- Aquacon Cartridges will shut off flow when loaded with water or dirt. Appropriate precautions should be taken in?critical applications where oil flow must be maintained.
- With some lube and hydraulic oils all of the water may not be removed in one pass, and extra passes will be required for total removal.
- Water capacity for the AC-718 cartridges ranges from 2?to 4 quarts.

APPLICATIONS

- Gasoline
- Hydraulic Oil
- Kerosene
- Turbine Lube Oil
- Diesel Fuel
- Quench Oil
- Insulating Oil
- Synthetic Oil
- Biodiesel
- Phosphate Ester Oil

Aquacon® Cartridges have a patented* construction for removing dirt and water from hydrocarbon and other oils as?well as gases. The outer media layer filters out silt, rust?and other particulate contaminants. The inner layers absorb water and chemically bond it so that no water will release downstream.

When the Aquacon Cartridge reaches its water holding limit, the media swells shut and the differential pressure rapidly increases. This signals the operator that the cartridge must be changed.
Products Application Outside Diameter (inch) Inside Diameter (inch) Length (inch) Micron Rating (µm) Seal Material
AC-21005 Remove Dirt from Oils, Fuels and Gases 2.625 1 9.75 5 Buna-N
AC-51205 Remove Dirt from Oils, Fuels and Gases 5.625 1.875 12.125 5 Buna-N
AC-5121/2E Remove Dirt from Oils, Fuels and Gases 5.625 1.875 12.125 0.5 Buna-N
AC-52405 Remove Dirt from Oils, Fuels and Gases 5.625 1.875 24.5 5 Buna-N
AC-61405 Remove Dirt from Oils, Fuels and Gases 6 3.5 14.5 5 Buna-N
AC-61905 Remove Dirt from Oils, Fuels and Gases 6 3.5 19 5 Buna-N
AC-64405 Remove Dirt from Oils, Fuels and Gases 6 3.5 44 5 Buna-N
AC-7061/2CR Remove Dirt from Oils, Fuels and Gases 6.25 2.5625 6 0.5 Buna-N
AC-7081/2 Remove Dirt from Oils, Fuels and Gases 6.25 2.5625 8 0.5 Buna-N
AC-7131/2CR Remove Dirt from Oils, Fuels and Gases 6.25 2.5625 13 0.5 Buna-N
AC-71801 Remove Dirt from Oils, Fuels and Gases 6.25 2.5625 18 1 Buna-N
AC-71801V Remove Dirt from Oils, Fuels and Gases 6.25 2.5625 18 1 Viton
AC-718P3 Remove Dirt from Oils, Fuels and Gases 6.25 2.5625 18 0.3 Buna-N
AC-718P4D Remove Dirt from Oils, Fuels and Gases 6.25 2.5625 18 0.4 Buna-N
AC-7181/2 Remove Dirt from Oils, Fuels and Gases 6.25 2.5625 18 0.5 Buna-N
AC-71805 Remove Dirt from Oils, Fuels and Gases 6.25 2.5625 18 5 Buna-N
AC-71901CR Remove Dirt from Oils, Fuels and Gases 6.25 2.5625 19 1 Buna-N
AC-7361/2 Remove Dirt from Oils, Fuels and Gases 6.25 2.5625 36 0.5 Buna-N
AC-73601 Remove Dirt from Oils, Fuels and Gases 6.25 2.5625 36 1 Buna-N
AC-73605 Remove Dirt from Oils, Fuels and Gases 6.25 2.5625 36 5 Buna-N
AC-736P4D Remove Dirt from Oils, Fuels and Gases 6.25 2.5625 36 0.4 Buna-N
AC-80701 Insulating Oil 8 2 7.375 1 Buna-N
AC-8071/2 Insulating Oil 8 2 7.375 0.5 Buna-N
AC-807P3 Insulating Oil 8 2 7.375 0.3 Buna-N
AC-807P4D Insulating Oil 8 2 7.375 0.4 Buna-N
AC-81501 Insulating Oil 8 2 14.75 1 Buna-N
AC-8151/2 Insulating Oil 8 2 14.75 0.5 Buna-N
AC-815P3 Insulating Oil 8 2 14.75 0.3 Buna-N
AC-815P4D Insulating Oil 8 2 14.75 0.4 Buna-N
AC-82201 Insulating Oil 8 2 22.125 1 Buna-N
AC-8221/2 Insulating Oil 8 2 22.125 0.5 Buna-N
AC-822P3 Insulating Oil 8 2 22.125 0.3 Buna-N
AC-822P4D Insulating Oil 8 2 22.125 0.4 Buna-N
AC-82205 Insulating Oil 8 2 22.125 5 Buna-N
AC-82901 Insulating Oil 8 2 29.5 1 Buna-N
AC-8291/2 Insulating Oil 8 2 29.5 0.5 Buna-N
AC-829P3 Insulating Oil 8 2 29.5 0.3 Buna-N
AC-829P4D Insulating Oil 8 2 29.5 0.4 Buna-N

687PDC
731421