AR-08SE - OBSOLETE: AR-08 ARIES SINGLE-AXIS SERVO DRIVE : 4.5A / 1*120+240VAC (1.7KVA) | Parker NA

OBSOLETE: AR-08 ARIES SINGLE-AXIS SERVO DRIVE : 4.5A / 1*120+240VAC (1.7KVA) | #AR-08SE

OBSOLETE: AR-08 ARIES SINGLE-AXIS SERVO DRIVE : 4.5A / 1*120+240VAC (1.7KVA) | #AR-08SE OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Interface Option: Step/Direction
  • Brand: Parker
  • Product Type: Servo Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: ARIES
  • Input Voltage: 1*120/240 VAC
  • Continuous Output Current Rating: 4.5 A
  • Compatible Motor Type: Brushless Servo, Direct Drive Servo, Frameless Servo, Linear Servo
  • Compatible Feedback Device: Incremental Encoder, EnDat Absolute Encoder
  • Modes of Control: Programmable Control - Proprietary Language, Electronic Gearing, Electronic CAM, Position Control (External Command), Velocity Control (External Command), Torque Control (External Command), Analog Command Input, Step/Direction Command Input
  • Communication Interface: RS232/RS485, PowerLink, Ethernet TCP/IP
  • Operating Temperature: 0 to 45 °C, 32 to 113 °F
  • Specifications Met: CE (EMC & LVD), UL Recognised, cUL Recognised
Safety Warning

Item Information

This product is not recommended for new designs. Contact us to find an alternative solution for your application. The Aries servo drive family delivers all the performance benefits that digital drive technology has to offer, including fast update rates and ease of installation. The Aries single-axis servo drives and servo drive/controllers are available in 7 ratings, offering power outputs from 0.4 to 6kVA, with input power supply options of 1*120VAC to 1/3*240VAC. Aries servo drives can run rotary or linear servo motors with a wide range of encoder feedback devices, making it the ideal drive choice to solve a variety of machine applications.

All Aries servo drives offer command interface options to accept industry standard ±10V or step/direction command signals - in addition to this the power ratings from 1.1 to 2.4kVA (AR-04/AR-08/AR-13) also feature the options of ETHERNET Powerlink technology, adding real-time motionbus control over a standard Ethernet network - replacing traditional analog control and feedback cables.

Aries AR-08 Drive Hardware:
 • Maximum Shaft Power : 750W (continuous current @240VAC)
 • Power Output Rating : 1.7kVA
 • Drive Input Supply : 1*120/240VAC
 • Feedback Options: Quadrature Encoder, Heidenhain EnDat Absolute Encoder
 • Command Interface Options : ±10V, Step/Direction, Ethernet PowerLink
 • CE (EMC & LVD), UL Recognized

Read More Show Less

CAD Drawings + Files

Part Number
AR-08SE ZIP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514