ASH-04-03 - Inline Shuttle Valves | Parker NA

Inline Shuttle Valves | #ASH-04-03

Click to View CAD Model

Inline Shuttle Valves | #ASH-04-03

REGIONAL - Parker's ball type inline shuttle valves are plumbed external from manifolds and line bodies and are available in two flow size options of 11 lpm (3 gpm) or 22 lpm (6 gpm), and pressures up to 207 bar (3000 psi).


Technical Specifications

  • Flow Rate: 3 GAL/MIN, 11 L/MIN
  • Division: Hydraulic Systems Division
  • Flow Rate: 3 gal/min, 11 L/min
  • Maximum Flow Rate: 3 gal/min, 11 L/min
  • Maximum Inlet Pressure Rating: 3000 psi, 207 bar
  • Maximum Operating Pressure: 3000 psi, 207 bar
  • Seal Material: Nitrile
  • Leak Rate: 5 drops/min @ 2500 Psi (172 bar)
  • Function: Shuttle
  • Operation Type: Automatic
  • Actuation Type: Pressure Sensing
  • Configuration: Inline
  • For Fluid Type: Mineral-based Hydraulic Fluids, Synthetic Hydraulic Fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Body Material: Steel (All Operating Parts Hardened Steel)
  • Operating Temperature: -30 to 250 °F, -34 to 121 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Weight: 0.8 lb, 0.36 kg
Safety Warning

Item Information

Parker's ball type inline shuttle valves can handle flows up to 22 lpm (6 gpm) and 207 bar (3000 psi) in a body that is meant to plumbed external of manifolds or line bodies within a hydraulic circuit. These valves of two porting options available: either a ¼” JIC thread or an SAE -6 port. These reliable ball type inline shuttle valves function similar to the cartridge style valves, but give the advantage of being able to mount wherever is convenient on the mobile or industrial equipment.

Markets:
• Aerial
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Compact in size
• In-line mounting
• Easily adaptable to various applications
• All external parts zinc plated

Applications:
• Load Sensing

Additional Technical Insight:
This is a compact line mounted ball type valve with low leakage and a large flow range.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505