ATT060-A23015012EXTB - Antares Series Low Energy Tandem Technology Compressed Air Dryer | Parker NA

Antares Series Low Energy Tandem Technology Compressed Air Dryer | #ATT060-A23015012EXTB

Antares Series Low Energy Tandem Technology Compressed Air Dryer | #ATT060-A23015012EXTB OBSOLETE

This product is no longer available please refer to Antares Plus-E instead.


Technical Specifications

  • Flow Rate: 360 m³/h @7 barg (240 cfm @102 psig)
  • Drain: External Electonic
  • Electrical Requirements: 230V 1ph 50Hz
  • Options: Bypass
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Application: Compressed Air Applications
  • Product Type: Compressed Air Dryer
  • Product Style: Hybrid
  • Product Series: Antares
  • Industry: Industrial Manufacturing Equipment
    Food & Beverage
    Automotive
    Electronics
    Pharmaceuticals
    Medical & Dental
  • Pressure Dew Point: Standard: -40°C (-40°F)
    , Options: -70°C (-100°F) or -20°C (-4°F)
  • ISO Grade: Standard: Class 2.2.2
    Options: Class 2.1.2 or Class 2.3.2
  • Refrigerant Type: R407c
  • Operating Pressure: 2 to 12 barg, 29 to 174 psig
  • Operating Temperature: 5 to 65 °C, 41 to 149 °F
  • Ambient Temperature: 50.0 °C Maximum, 122.0 °F Maximum
  • Power Consumption: 1.27 kW
  • Port Size: 1-1/2 inch
  • Compatible Prefilter: OIL-X AOPX030G and AAPX030G (Included)
  • Compatible After Filter: OIL-X AOPX030G (Included)
  • Connection Type: BSPP
  • Ingress Protection Rating: IP44 Indoor Use Only
  • Specifications Met: PED 2014/68/EU Fluid Group II
  • Noise Level: < 75 dBA
  • Height: 1215.0 mm, 47.8 inch
  • Width: 806.0 mm, 31.7 inch
  • Depth: 1416.0 mm, 55.7 inch
  • Weight: 295 kg, 650 lb
Safety Warning

Item Information

Parker Antares Tandem Technology dryers are an innovative family of compressed air dryers for volume flows from 360 to 2040 m³/h @ 7 bar g / PDP -40°C. Tandem Technology by Parker is a further development of the standard hybrid compressed air drying process. Compared to the conventional hybrid drying process, which is a simple lining-up of a refrigeration and an adsorption dryer, Tandem Technology goes one step further and fully integrates the two classic drying principles in a compact compressed air treatment package. This unique combination enables high-quality compressed air to be provided to the end-user with low energy consumption levels, when compared to more traditional adsorption dryers.

Benefits
• Reduced energy consumption up to 60% against traditional heatless desiccant dryers. This enables a payback time of less than 24 months. Higher savings are possible in partial load situations or when the required pressure dew point is above 0°C.

• The pressure dew point is freely adjustable between 5°C and -70°C, with no physical changes to the dryer. For example like changing an orifice, a nozzle or the type of desiccant material in order to reach the desired the dew point.

• Antares compressed air dryers can work with high compressed air inlet temperatures of up to 65°C.

• Very low cost of ownership due to reduced maintenance costs. Compared to standard adsorption dryers, Antares dryers need much less desiccant material. Additionally, some Antares models do not even need regular vessel inspections, the downtime therefore is very low.

• Antares help to keep process safety at a very high level with three integrated high performance OIL-X filters that are validated the demanding ISO12500 standard.

• Antares dryers are very compact, their footprint is considerably smaller compared to standard hybrid dryers of a similar performance.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066