Replacement Elements for Finite H-Series Compressed Air and Gas Filters | #AU25-235 X 1


LOADING IMAGES
AU25-235 X 1

Replacement Elements for Finite H-Series Compressed Air and Gas Filters | #AU25-235 X 1

Replacement Elements for Finite H-Series Filter Housings


Technical Specifications

  • Length (inch): 2.5
  • Filter Type: Adsorber
  • Micron Rating (µm): 3.0
  • Outside Diameter (inch): 23.5
  • Filter Rating (%): 99+
  • Maximum Operating Temperature (F): 175.0
  • Quantity per Box: 1
  • Standard Seal Material: Urethane
  • Brand: Finite
  • Product Series: HN8L
  • Application: Compressed Air and Gas
  • Maximum Operating Temperature: 79 °C
Safety Warning

Item Information

Finite H-Series elements have four media types:
•Coalescing
•Particulate Removal
•Adsorption
•Water Separating

Several media grades that correspond to our media types are available. Replacement elements for your existing H-Series housing will depend on your part number. Please consult with our application engineers for assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031