AU200 / 320 /420 and AU210 / 321 / 421- Pneumatic modular type F.R.L. unit | #AU320-10


LOADING IMAGES
AU320-10
Click to View CAD Model

AU200 / 320 /420 and AU210 / 321 / 421- Pneumatic modular type F.R.L. unit | #AU320-10

AU Plus includes components like 2/3-point units, air filters, regulators, lubricators, and filters. They ensure accurate pressure regulation, effective moisture removal, and proportional oil delivery.


Technical Specifications

  • Element: 5㎛
  • Body Size: AU-Compact
  • Drain Option: Manual
  • Configuration: F+R+L
  • Port Size: 3/8"
  • Product Type: Standard Combination
  • Gauge Port Size: 1/8 inch
  • Port Type: PT
  • Maximum Inlet Pressure Rating: 145 psig, 10 bar
  • Operating Temperature: 0 to 60 °C
  • Pressure Control Range: 7 to 125 psig, 0.5 to 8.5 bar
  • Body Material: Aluminum
  • Bowl Type: Polycarbonate
  • Seal Material: Nitrile Butadiene Rubber (NBR)
Safety Warning

Item Information

The modular style AU series allows you to pick a combination of air preparation equipment that best suit your particular application. Assembly and maintenance are easily performed resulting in reduced downtime and labor savings.

• Air filter, regulator and lubricator unit
• Clean looking, urban black, modular design
• Energy saving with high flow rate
• Improved installation
• Rc and NPT threads

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Automation Korea

23, 1-Gil, Jangan-gongdan, Jangan-myeon, Hwaseong-si, Gyeonggi-do 18579 Korea

AKD@parker.com

Phone

82-31-379-2332

Fax

82-31-379-2349

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
E04972