Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's SAE J2044 push-to-connect design reduces hose assembly fabrication time and the exclusive locking mechanism minimizes leaks and installation failures.
California Residents: Prop-65 Warning
Parker offers a system of push-to-connect fittings, hose and clamps for making durable, flexible and lightweight hose assemblies to handle virtually every engine-related requirement, including fuel supply, vapor emission and cooling/heating. Using components from Parker Hose Products division and Fluid System Connectors Division users can easily fabricate these assemblies in a variety of constructions and configurations.
Simply cut the hose to length, push the specified fitting into the hose and apply the specified clamp. To install the finished assembly, push the fitting onto the port and engage the lock with a distinctive "click" that secures the connection.
Use with the following Parker Hose Products Division Hoses.
• Series 389
• Series 395
• Series 7181
Markets:
• Automotive
• Mobile
• Agriculture
• Material Handling
• Transportation
Features/Benefits:
• Lightweight, durable composite body
• Push-to-connect design reduces assembly time
• Locking mechanism minimizes leaks and installation failures
• Fluorocarbon and Fluorosilicone seals
• Meets SAE J2044
Applications:
• Fuel Lines
• Vapor Emission Service
• Coolant/Heater Lines
• Drain Lines
• Biodiesel (to B20 in dedicated and non-dedicated service)
| Literature and Reference Materials |
|---|
| Transportation Products Quick Reference Guide - Trans-QRG |
| Products | Shape | Connection 2 Hose I.D. (inch) | Product Style | Connection 2 Thread Size | Connection Size | Connection 2 Type | Connection 1 Type |
|---|---|---|---|---|---|---|---|
| A614A50G06 02 | Straight | 5/16" (I.D.) | SAE J2044 to Barb | 5/16" | Barb | Female SAE J2044 | |
| A624A50D06 02 | Elbow | 5/16" (I.D.) | SAE J2044 to Barb | 5/16" | Barb | Female SAE J2044 | |
| A613 52 08 00 | Straight | 3/8" (I.D.) | SAE J2044 to Barb | 10 mm | Barb | Female SAE J2044 | |
| A623A52 08 00 | Elbow | 3/8" (I.D.) | SAE J2044 to Barb | 10 mm | Barb | Female SAE J2044 | |
| A614M53 08 02 | Straight | 3/8" (I.D.) | SAE J2044 to Barb | 3/8" | Barb | Female SAE J2044 | |
| A624M53 08 02 | Elbow | 3/8" (I.D.) | SAE J2044 to Barb | 3/8" | Barb | Female SAE J2044 | |
| A624A58 55 04 | Elbow | 1/2" (I.D.) | SAE J2044 to Barb | 12 mm | Barb | Female SAE J2044 | |
| A614C56 55 05 | Straight | 1/2" (I.D.) | SAE J2044 to Barb | 1/2" | Barb | Female SAE J2044 | |
| A614D57 56 02 | Straight | 5/8" (I.D.) | SAE J2044 to Barb | 5/8" | Barb | Female SAE J2044 | |
| A624F57 56 02 | Elbow | 5/8" (I.D.) | SAE J2044 to Barb | 5/8" | Barb | Female SAE J2044 | |
| 68ALS-5-4 | Straight | n/a | SAE J2044 to Pipe | 1/4" | 5/16" | NPTF | Male SAE J2044 |
| 68ALS-6-4 | Straight | n/a | SAE J2044 to Pipe | 1/4" | 3/8" | NPTF | Male SAE J2044 |
| 68ALS-6-6 | Straight | n/a | SAE J2044 to Pipe | 3/8" | 3/8" | NPTF | Male SAE J2044 |
| 68ALS-12M-6 | Straight | n/a | SAE J2044 to Pipe | 3/8" | 12 mm | NPTF | Male SAE J2044 |
| 68ALS-12M-8 | Straight | n/a | SAE J2044 to Pipe | 1/2" | 12 mm | NPTF | Male SAE J2044 |
| 68ALS-8-6 | Straight | n/a | SAE J2044 to Pipe | 3/8" | 1/2" | NPTF | Male SAE J2044 |
| 68ALS-8-8 | Straight | n/a | SAE J2044 to Pipe | 1/2" | 1/2" | NPTF | Male SAE J2044 |
| 68ALS-10-8 | Straight | n/a | SAE J2044 to Pipe | 1/2" | 5/8" | NPTF | Male SAE J2044 |