Automated Laboratory Scale Dispensing System - LabTec® | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Automated Laboratory Scale Dispensing System - LabTec®

Automated Laboratory Scale Dispensing System - LabTec®

The SciLog® LabTec® automates, optimizes and documents repetitive liquid dispensing by volume, weight or weight ratio.

Technical Specifications

  • Brand: SciLog
  • Division: Bioscience and Water Filtration Division
  • Industry: Biopharmaceuticals, Pharmaceuticals
  • Application: Dispensing
  • Technology: Process Control
  • Product Type: Automated Laboratory System
  • Product Series: LabTec
  • Accuracy: ± 0.3 % by Weight, ± 0.5 % by Volume
  • Height: 216 mm, 8.5 inch
  • Depth: 279 mm, 11 inch
  • Width: 146 mm, 5.75 inch
  • Weight: 14 lb, 6.4 kg
Safety Warning

Full Product Description

The SciLog® LabTec® automates, optimizes and documents repetitive liquid dispensing with or without in-line filter sterilization. The LabTec models are ideally suited for dispensing sterile solutions in media kitchens and microbiology laboratories. Also widely used in small production runs to fill your final product into vials, bottles, bags and containers.

The automatic documentation and alarm/pump stop settings allow the user to focus on other tasks while the system is running. Remote control and programmable end points ensure the system starts and stops operating when a given dispense is complete or an interlock condition occurs. When used with SciDoc software or an printer, documentation capabilities include 7 real-time parameters.

Features and Benefits

• Rapid, high prevision dispensing by volume, weight or weight ratio
• Self printing
•Reversable flow
•Remote activation
•Pressure alarm alerts when in-line filter needs to be replaced
•PC or printer documentation of dispensing

For specific applications and set-ups for LabTec see the product datasheet in the “Related Documents” section.

Related Documents

×
Products
LAB

687PDC
679945