AX12 - OBSOLETE: Hydraulic Industry Standard Hose 1000-3000 PSI – AX Hose | Parker NA

OBSOLETE: Hydraulic Industry Standard Hose 1000-3000 PSI – AX Hose | #AX12

AX12

OBSOLETE: Hydraulic Industry Standard Hose 1000-3000 PSI – AX Hose | #AX12 OBSOLETE

This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (size): -12
  • Weight: 0.51 kg/m, 0.34 lb/ft
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: SAE J1942, USCG H
  • Compatible Fitting: HY Series
  • Hose Reinforcement Material: 1 Braid of Steel Wire
  • Inside Diameter: 3/4 inch, 19 mm
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Maximum Operating Pressure: 1250 psi, 8.7 MPa
  • Nominal Hose Inside Diameter: 19 mm
  • Outside Diameter: 1.010 inch, 26 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber, MSHA Approved
  • Minimum Bend Radius: 4-3/4 inch, 120 mm
  • Minimum Operating Temperature: -40 °F
  • Hose Cover Type: Standard Cover
Safety Warning

Item Information

Parker's AX hose is a hydraulic industry standard hose that has a pressure range of 1000-3000 PSI, with a synthetic rubber inner tube which provides wide fluid compatibility. Sizes range from ¼” to 1” in diameter to fit the requirements of various markets.



Markets:

• Transportation

• Military

• Construction

• Agriculture

• Grounds & Building Maintenance

• Forestry

• Utility Equipment

• Machine Tool

• Waste & Refuse

• Material Handling



Features/Benefits:

• Meets SAE J1942 specifications

• 1000-3000 PSI working pressure in different sizes

• MSHA accepted cover



Applications:

• Petroleum base hydraulic fluids and lubricating oils



Compatible Fittings:

• HY series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Obsolescence Notification 06142018
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583