B0612 2-201 - Butyl 70 Durometer O-Ring, General Purpose (B0612-70) | Parker NA

Butyl 70 Durometer O-Ring, General Purpose (B0612-70) | #B0612 2-201

B0612-70

Butyl 70 Durometer O-Ring, General Purpose (B0612-70) | #B0612 2-201

Parker's butyl rubber (IIR) O-rings are compatible with solvents and other chemicals.


Technical Specifications

  • Minimum Operating Temperature: -75 °F
  • Trade Name: B612
  • Maximum Operating Temperature: 250 °F
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black
  • For Fluid Type: Synthetic Hydraulic Fluids
  • Polymer Material Options: Butyl Rubber (IIR)
  • Thermal Application Type: Low Temperature (< -30°F)
  • Industry: Aerospace
  • Specifications Met: None
  • Durometer: 70 Shore A
Safety Warning

Item Information

Parker's Polychloroprene was the first synthetic rubber developed commercially and exhibits generally good ozone, aging and chemical resistance. It has good mechanical properties over a wide temperature range.

Used for Vacuum, General Purpose

Heat resistance:
• Up to approximately 121°C (250°F)
• Cold flexibility
• Down to approximately -40°C (-40°F)

Chemical resistance
• Paraffin based mineral oil with low DPI, e.g. ASTM oil No. 1
• Silicone oil and grease
• Water and water solvents at low temperatures
• Refrigerants
• Ammonia
• Carbon dioxide
• Improved ozone, weathering and aging resistance compared with nitrile

Limited compatibility
• Naphthalene based mineral oil (IRM 902 and IRM 903 oils)
• Low molecular weight aliphatic hydrocarbons
(propane, butane, fuel)
• Glycol based brake fluids

Not compatible with:
• Aromatic hydrocarbons (benzene)
• Chlorinated hydrocarbons (trichloroethylene)
• Polar solvents (ketones, esters, ethers)

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

O-Ring & Engineered Seals Division

2360 Palumbo Drive

Lexington,

KY

United States

40509

Phone

859 269 2351

Fax

859 335 5128

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519