B163 - Baldwin - Spin-on Lube Filters | Parker NA

Baldwin - Spin-on Lube Filters | #B163

B163

Baldwin - Spin-on Lube Filters | #B163

Baldwin spin-on lube filters protect your engine from wear particles that can otherwise lead to premature parts failure.


Technical Specifications

  • Product Type: Full-Flow Lube or Transmission Spin-on
  • Notes: Can be used with OB40079 base.
  • Contains: Anti-Drainback Valve; 8 PSID By-Pass Valve
  • Thread Size: 3/4-16
  • Outside Diameter: 3 11/16 (93.7)
  • Length: 3 7/8 (98.4)
  • Gasket: Integral Gasket: G381-A
  • Micron Rating: 12 Nominal; 30 Absolute
  • Application: Allis Chalmers, Atlas Copco, Bolens, Case, Ford, International, John Deere, Oliver, Onan, White Equipment; Ford, Volvo Automotive
  • Compatible Competitor Part Number: Ford E8NN-6714-CA; Mack 6432PER17; Onan 122-0185; White 156513A
  • Brand: Baldwin
  • Industry: Automotive
    Heavy-duty on-highway transportation
    Commercial trucks and buses
    Agriculture
    Construction
    Industrial
    Marine
    Mining
    Oil & Gas
    Power Generation

  • Product Style: Lube Filter
  • Technology: Filtration
Safety Warning

Item Information

Baldwin lube filter spin-ons protect your engine from wear particles that can otherwise lead to premature parts failure. Longer drain intervals requires filters that have both high capacity and the ability to withstand the rigors of time and temperature without failing or going into bypass. Baldwin's lube filters are up to the challenge.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700