B3007408X1MSS - Flaring machines and tooling | Parker NA

Flaring machines and tooling | #B3007408X1MSS

B3007408X1MSS

Flaring machines and tooling | #B3007408X1MSS

Parflange® 1025 and Parflange® 50 are orbital flaring machines designed to coldform high pressure tube connections for O-Lok® and Triple-Lok®. The rolling deforming method results in a very rigid high-pressure tube connection.


Technical Specifications

  • Product Type: 37° Triple-Lok Flange pin for metric stainless steel tubes
  • Tube Outside Diameter: 08x1.0
Safety Warning

Item Information

By deforming the tube end by rolling rather than by just pushing a tool into the tube end the Parflange® machines achieve a high strength joint with a polished surface of the tube end resulting in a very rigid high-pressure tube connection.

Industries:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Transportation

Features/ Benefits:
• Superior sealing performance – The Parflange® process achieves a sealing surface of unique surface quality and mechanical strength.
• Superior vibration resistance – Unlike conventional flaring, the Parflange® process results in a rigid connection of the O-Lok® sleeve on the tubeend. Parflange®/O-Lok® connections perform much better under reversed bending stress conditions.
• Easy to use – No programming or adjustments necessary. High quality results are consistently achieved without manual adjustments.
• Cost saving – Compared to brazing or welding, orbital flanging is much less time consuming. Special tube preparation and finishing are not necessary. Flanging uses only a fraction of the energy needed for brazing or welding.
• Clean – The Parflange® process is environmental clean and safe. As no heat or chemicals are used, hazards from fumes or heat do not occur.
• Zinc plated tubing. The Parflange® process allows the use of zinc-plated tubing. The cost for cleaning, post process plating or painting is saved.
• Process/Product concept – Parflange® machines are especially designed to match Parker O-Lok® and Triple-Lok® standards. Machine, tools and products are fine-tuned for reliable performance.

Applications:
Parflange® 1025:
• Ideal for projects and workshop use and maintenance High quality result and no mass production or on-site repair jobs where 3phase power supply is not available
• Maximum tube capacity 25 × 4 mm/1˝ (steel tube) and 25 × 2.5 mm/1˝ Parker tube 1.4571 (tube made from other material has to be checked).
• Quick and easy change of tooling and the simple operation without manual adjustments or programming.
• Transportable so that it can be moved to any assembly site with electrical power supply.

Parflange® 50
• Top-of-the-range machine for orbital flaring & flanging of O-Lok® and Triple-Lok® tube assemblies.
• BASIC: Efficient production machine for low-cost and high-quality assembly.
• PRO: Efficient mass production machine for low-cost and high-quality assembly.
• Robust design and the precise process control, for consistent high quality results and high productivity.
• Machine housing, cycle programming and all operating elements designed for good ergonomics, optimum workflow and highest security.
•Compact unit and housing allow the forming of small and complex tube bends.
•Long tool lifetime achieved by the automatic lubrication system as well as easy visibility and accessibility of the tooling area.
•Integrated tool compartments and designated space for bins for nuts and sleeves for comfortable and efficient work.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614