Back-up ring Prädifa series XC, Polon® | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Outside Diameter (mm)

Element Height (mm)

Groove Depth (mm)

Minimum Working Temperature (°C)

Maximum Working Temperature (°C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Back-up ring Prädifa series XC, Polon® Back-up ring Prädifa series XC, Polon®

Back-up ring Prädifa series XC, Polon®

Spiral PTFE back-up ring to prevent extrusion.

Technical Specifications

  • Media: Hydraulic
  • Polymer Material Options: Polytetrafluoroethylene (PTFE, mPTFE, Polon®)
  • Maximum Operating Pressure: 200 bar, 400 bar
  • Minimum Operating Temperature: -190 °C
  • Maximum Operating Temperature: 230 °C
  • Maximum Surface Speed: 0 m/sec, 0.5 m/sec, 1.0 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Extremely High Temperature (> 205°C)
  • Pressure Rating: Medium Pressure (< 250 bar)
Safety Warning

Full Product Description

The XC Polon® anti-extrusion ring (spiral cut version) is used in combination with O-rings, preferably in static applications, to prevent gap extrusion. XC anti-extrusion rings are suitable for moderate pressure loads. Due to the spiral shape, the rings are easy to install in closed grooves.

Polon® anti-extrusion rings are available in three versions:
XA: Single turn continuous
XB: Single turn scarf cut
XC: Spiral cut

• Insensitive to pressure peaks.
• High extrusion resistance.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• Any desired nominal diameter available due to use of machining technique.
• Installation in closed and undercut housings.

We recommend to specify back-up rings when at least one of the following working conditions is present in cases where the intention is to seal with O-Rings only:
• Pressure above 70 bar.
• Diametral clearance exceeding 0.25 mm at p > 10 bar.
• High stroke frequency.
• High temperatures.
• Contaminated medium.
• Strong pressure pulsing or pressure changes.

Related Documents

×
Products Inside Diameter (mm) Outside Diameter (mm) Element Height (mm) Groove Depth (mm) Minimum Working Temperature (°C) Maximum Working Temperature (°C) Seal Material
XC01000010903YD 7 10 1.5 2.1 -190 230 1
XC01190010903YN 9.1 11.9 1.4 1.45 -190 230 1
XC02910010903XE 26.1 29.1 1.5 2.4 -190 230 1
XC03000010903YD 27 30 1.5 2.1 -190 230 1
XC12500070903XH 122 125 1.5 4.4 -190 230 7
XC03000010903YE
XC02520010903XT

687PDC
687424