Baldwin - EnduraCube Air Elements | Product Series

Filter by

    No filters selected

Product Type

Size

For Use With

Notes

Application

Gasket

Compatible Competitor Part Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Baldwin - EnduraCube Air Elements

Baldwin - EnduraCube Air Elements

Highly efficient and durable, Baldwin EnduraCube air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber.

Technical Specifications

  • Brand: Baldwin

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Highly efficient and durable, Baldwin EnduraCube air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber. EnduraCube air filters are reinforced to continue providing the same high performance throughout the entire service interval. One continuous web of high-strength synthetic media eliminates potential leak paths and a tough, molded frame prevents distortion. Under rigorous real world test conditions, Baldwin EnduraCube filters remain intact and undamaged. Unlike competitive filters, EnduraCube air filters experience no contaminant bypass or other signs of failure.

Related Documents

×
Products Product Type Size For Use With Notes Application Gasket Compatible Competitor Part Number
PA32000 EnduraCube Air Element 19 1/32 x 8 13/32 x 12 3/16 (483.1 x 213.4 x 309.4) Kenworth Trucks T680, T800, T880, Peterbilt Trucks 567, 579 Attached Gasket: [1] Included Paccar P621725
PA32001 EnduraCube Air Element 10 13/16 x 10 x 8 3/32 (274.6 x 254.0 x 205.6) Can be used with PA32004 Secondary EnduraCube International 4300, 4300LP, 4400, 4400 DuraStar, TerraStar Trucks with Cummins ISB (6.7L), ISL (8.9L), L9; MaxxForce 7 (6.4L), 9 (9.3L), DT (7.6L) Engines Attached Gasket: [1] Included IHC 2517298C1, 2602212C1
PA32002 EnduraCube Air Element 26 7/32 x 9 5/8 x 10 1/2 (665.7 x 244.3 x 267.0) Freightliner 122SD, Cascadia, Coronado, Coronado SD; Western Star 5700XE, 6900XD Trucks Attached Gasket: [1] Included Freightliner 336867002, 336867010; Donaldson P629641
PA32004 Secondary EnduraCube Air Element 8 21/32 x 7 23/32 x 11/32 (219.9 x 196.1 x 8.7) PA32001 Primary EnduraCube International 4300, 4300LP, 4400, 4400 DuraStar, TerraStar Trucks with Cummins ISB (6.7L), ISL (8.9L), L9; MaxxForce 7 (6.4L), 9 (9.3L), DT (7.6L) Engines IHC 2602211C1
PA32003 EnduraCube Air Element 19 1/32 x 8 13/32 x 7 9/32 (483.1 x 213.4 x 184.7) Kenworth T680, T800; Peterbilt 579 Trucks Attached Gasket: [1] Included Paccar P621730; Donaldson P637454
CA5790 EnduraCube Air Element 26 1/8 x 5 1/4 x 9 9/32 (663.6 x 133.4 x 235.7) Freightliner Trucks Attached Gasket: [1] Attached Freightliner 333648001, P610260; Donaldson P618478
PA32007 EnduraCube Air Element 19 x 8 13/32 x 12 3/16 (482.6 x 213.5 x 309.6) Kenworth T680, T880, W990, Peterbilt 567, 579 Trucks Attached Gasket: [1] Attached PACCAR P640017
PA32006 EnduraCube Air Element 19 x 8 13/32 x 7 9/32 (482.6 x 213.5 x 184.9) Kenworth T680, T880; Peterbilt 567 Trucks with PX-9 (8.9L), Cummins ISX 11.9G (11.9L) Engines Attached Gasket: [1] Attached Paccar P640016

687PDC
082700