Baldwin - Fuel Dispensing Filters | Product Series

Filter by

    No filters selected

Fits Inside

Micron Rating

Product Type

Thread Size

Inside Diameter

Outside Diameter

Length

Contains

Includes

Notes

Related To

Gasket

Application

O-ring

Compatible Competitor Part Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Baldwin - Fuel Dispensing Filters

Baldwin - Fuel Dispensing Filters

Dirty fuel is a fact of life. Baldwin fuel dispensing filters clean fuel before it reaches the vehicle, helping to prevent premature parts wear and to keep engines running at maximum efficiency.

Technical Specifications

  • Brand: Baldwin

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

"Dirty fuel is a fact of life. Baldwin fuel dispensing filters clean fuel before it reaches the vehicle, helping to prevent premature parts wear and to keep engines running at maximum efficiency.Modern fuel injection systems require fuel be free of both particulate and water contamination. Microscopic particles in the fuel, as small as 2-3 microns, can cause abrasive wear severely damaging the fuel injection system and other high pressure engine components.

Related Documents

×
Products Fits Inside Micron Rating Product Type Thread Size Inside Diameter Outside Diameter Length Contains Includes Notes Related To Gasket Application O-ring Compatible Competitor Part Number
B10-AL 4 Nominal; 15 Absolute Fuel Storage Tank Assembly with Drain 4 5/32 (105.6) 9 25/32 (248.4) [1] B10-AL CAP; [1] B10-AL BOWL; [1] PF10 Element Removes damaging particles and water from fuels.; Easily installed on fuel tanks or pumps.; Gives effective filtration at flow rates to 25 gpm or gravity flow of 10 gpm with 30 In. head.; To convert to Spin-on, use FB1307 and BF915. Furnished Gasket: G264-A Fleetguard 3307454S
B10-AL BSP 4 Nominal; 15 Absolute Fuel Storage Tank Assembly with Drain 4 5/32 (105.6) 9 25/32 (248.4) [1] CAP; [1] B10-AL BOWL; [1] PF10 Element Removes damaging particles and water from fuels. Easily installed on fuel tanks or pumps. Gives effective filtration at flow rates to 25 gpm or gravity flow of 10 gpm with 30 In. head. Furnished Gasket: G264-A
B10-AL BSPCS 17 Nominal Fuel Storage Tank Assembly with Drain 4 5/32 (105.6) 9 25/32 (248.4) [1] CAP; [1] B10-AL BOWL; [1] PF10-CS Element Removes damaging particles and water from fuels.; Easily installed on fuel tanks or pumps.; Gives effective filtration at flow rates to 25 gpm or gravity flow of 10 gpm with 30 In. head. Furnished Gasket: G264-A
BF46013 Fuel Spin-on 1 1/2 - 16 3 3/4 (95.3) 4 13/32 (111.9) Fuel Dispensing Filter for Fuel Pumps (specifically for ethanol blended fuels up to E85) CIM-TEK 70052, 70120
PF7914 Water Absorbing Fuel Storage Tank Element 9/16 (14.3) & 1 3/32 (27.8) 4 19/32 (116.7) 9 5/16 (236.5) Grommet: [1] Attached Furnished Gasket: [2] Included, [1] Metal Washer Fuel Storage Tanks Cim-Tek EHS10, 30033; Fleetguard FS19751; Wix 24841
BF46061 5 Absolute Fuel Spin-on 1 3/4-12 UN-2B 4 23/32 (119.9) 14 1/8 (358.6) Fuel Transfer Carts, Bulk Storage Tanks [1] Attached Donaldson DBB8666; Fleetguard FF5897
BF46244 Fuel Spin-on 1 3/4-12 UN-2B 4 23/32 (119.9) 14 1/8 (358.6) Fuel Transfer Carts, Bulk Storage Tanks [1] Attached Donaldson DBB8777
BF955 4 Nominal; 15 Absolute Fuel Storage Tank Spin-on 1-12 3 11/16 (93.7) 5 3/8 (136.5) Can be used with FB1307, FB46183 bases. BF971 (Long Version) Integral Gasket: G381-A Purolator Optional Filter Housings Cim-Tek 700-10; Purolator F54725, F71601
BF956 17 Nominal Fuel Storage Tank Spin-on 1-12 3 11/16 (93.7) 5 3/8 (136.5) Water Absorbent Media Can be used with FB1307, FB46183 bases. BF915 (Standard Media Version) Integral Gasket: G381-A Fuel Pumps; Fuel Storage Tanks Cim-Tek 700-14
BF971 4 Nominal; 15 Absolute Fuel Storage Tank Spin-on 1-12 3 11/16 (93.7) 7 1/8 (181.0) Can be used with FB1307 base. BF955 (Short Version) Integral Gasket: G381-A EMD Locomotive; Fuel Storage Tanks Cim-Tek 700-03
BF7586 17 Nominal Fuel Storage Tank Spin-on 1 1/2-16 3 11/16 (93.7) 5 9/16 (141.3) Water Absorbent Media Integral Gasket: [1] Included Various Fuel Islands Cim-Tek 400HS-10, 700-17
BF7623 20 Nominal; 45 Absolute Fuel Storage Tank Spin-on 1 1/2-16 5 1/16 (128.6) 10 3/4 (273.1) Furnished Gasket: G369-B; Optional Gasket: G369-V, G704, G710 Fuel Dispensing Pumps Cim-Tek 700-20, 800-30
BF7645 4 Nominal; 15 Absolute Fuel Storage Tank Spin-on 1 1/2-16 3 3/4 (95.3) 5 9/16 (141.3) Furnished Gasket: [1] Included Fuel Tanks Cim-Tek 400-10, 700-15
BF7995 5 Nominal; 25 Absolute Fuel Storage Tank Spin-on 1 1/2-16 3 3/4 (95.3) 5 9/16 (141.3) Furnished Gasket: [1] Included Partmo A70015
PF10-CS 17 Nominal Water Absorbing Fuel Storage Tank Element 3 (76.2) 4 7/8 (123.8) 1 1/8-12 Mounting Stud End Seals: [1] Attached PF10 (Standard Version) Furnished Gasket: G264-A
PF10 B10-AL, B10-AL BSP Assembly 4 Nominal; 15 Absolute Fuel Storage Tank Element 3 (76.2) 4 7/8 (123.8) 1 1/8-12 Mounting Stud End Seals: [1] Attached PF10-CS (Water Absorbing Media Version) Furnished Gasket: G264-A

687PDC
082700