Baldwin - Spin-on Coolant Filters with BTE Formula | Product Series

Filter by

    No filters selected

Application

Notes

Length

Product Type

Compatible Competitor Part Number

Thread Size

Contains

Outside Diameter

Micron Rating

Gasket

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Baldwin - Spin-on Coolant Filters with BTE Formula

Baldwin - Spin-on Coolant Filters with BTE Formula

The objective of diesel engine coolant filters, also known as water filters, is to remove contaminants from the engine cooling system and add chemicals to the coolant itself to replenish important protectants that may be lost over time.

Technical Specifications

  • Brand: Baldwin
Safety Warning

Full Product Description

"The objectives of diesel engine coolant filters, also known as water filters, are to remove contaminants from the engine cooling system and add chemicals to the coolant itself to replenish important protectants that may be lost over time. Baldwin Filters’ coolant spin-on filters with Balanced Treatment for Ethylene Glycol (BTE) formula are designed to protect the engine and enhance its performance. BTE formula coolants offer a combination of low-silicate antifreeze and water, which removes heat and lubricates the water pump. They provide freeze protection and prevent scale-sludge formation.

Related Documents

×
Products Application Notes Length Product Type Compatible Competitor Part Number Thread Size Contains Outside Diameter Micron Rating Gasket
BW5178 Mack Engines, Trucks 5 3/8 (136.5) Coolant Spin-on with BTE Formula GMC 6439296; Mack 25MF428, 25MF428-A; White 27-077522 3/4-20 10 Units BTE 3 11/16 (93.7) 20 Nominal; 45 Absolute Integral Gasket: G381-A
BW5179 Mack Engines, Trucks 5 13/16 (147.6) Coolant Spin-on with BTE Formula GMC 25010921; Mack 25MF418 1-16 16 Units BTE 4 1/4 (108.0) 20 Nominal; 45 Absolute Integral Gasket: [1] Included
BW5182 Komatsu Excavators, Loaders Can be used with CFB5000 base or CFB8784 dual base. 3 7/32 (81.8) Coolant Spin-on with BTE Formula Komatsu 600-411-1181 11/16-16 8 Units BTE 3 11/16 (93.7) 20 Nominal; 45 Absolute Integral Gasket: G381-A
BW5183 Mack Trucks 4 7/16 (112.7) Coolant Spin-on with BTE Formula Mack 20539991 M16 x 1.5 12 Units BTE 3 11/16 (93.7) 20 Nominal; 45 Absolute Integral Gasket: G401
BW5200 Applications Using a "Controlled Release" Coolant Additive Can be used with CFB5000 base or CFB8784 dual base. 5 13/32 (137.3) Controlled Release Coolant Spin-on with BTE Formula Nalcool NF2088 11/16-16 Flow Control Orifice that meters flow of coolant through filter to allow coolant additives to be released in the amount required to maintain proper system balance for up to 150,000 miles of service. 3 11/16 (93.7) 25 Nominal; 60 Absolute Integral Gasket: G381-A
BW5201 Applications Using a "Controlled Release" Coolant Additive 5 3/8 (136.5) Controlled Release Coolant Spin-on with BTE Formula Nalcool NF2089, NF2089-1, NFC2089 3/4-20 Flow Control Orifice that meters flow of coolant through filter to allow coolant additives to be released in the amount required to maintain proper system balance for up to 150,000 miles of service. 3 11/16 (93.7) 25 Nominal; 60 Absolute Integral Gasket: G381-A
BW5136 Allis Chalmers, Case, International, John Deere Equipment Maintenance filter for systems with 1-10 gallons capacity.; Can be used with CFB5000 base or CFB8784 dual base. 4 3/8 (111.1) Coolant Spin-on with BTE Formula Allis Chalmers 40290892; Case A151931; Caterpillar 7E6014; Ford E7HZ-8A424-C; John Deere AR89381; Komatsu 600-411-1190 11/16-16 2 Units BTE 3 11/16 (93.7) 20 Nominal; 45 Absolute Integral Gasket: G381-A
BW5137 Allis Chalmers, Caterpillar, Fiat-Allis, International, Komatsu Equipment; Chevrolet, Freightliner, GMC, International, Iveco, Kenworth, Peterbilt Trucks Maintenance filter for systems with 11-20 gallons capacity.; Can be used with CFB5000 base or CFB8784 dual base. 4 13/32 (111.9) Coolant Spin-on with BTE Formula Allis Chalmers 4681776; Caterpillar 9N3368; Cummins 209606; GMC 23507545; Ford D2HZ-8A424-A; International 1801090-C1; Komatsu 600-411-1020 11/16-16 4 Units BTE 3 11/16 (93.7) 20 Nominal; 45 Absolute Integral Gasket: G381-A
BW5138 Komatsu Equipment Maintenance filter for systems with 21-30 gallons capacity.; Can be used with CFB5000 base or CFB8784 dual base. 5 3/8 (136.5) Coolant Spin-on with BTE Formula Allis Chalmers 70697635; Fiat 70697635; GMC 25011791; Komatsu 600-411-1140 11/16-16 6 Units BTE 3 11/16 (93.7) 20 Nominal; 45 Absolute Integral Gasket: G381-A
BW5139 Caterpillar, Komatsu Equipment Maintenance filter for systems with 31-40 gallons capacity.; Can be used with CFB5000 base or CFB8784 dual base. 5 11/32 (135.7) Coolant Spin-on with BTE Formula Allis Chalmers 4393504, 4393504-8; Case A152819; Caterpillar 9N3366; Cummins 209607; GMC 6439698; Hino 16304-1011; International 1801089-C1; John Deere AR88276; Komatsu 600-411-1040 11/16-16 8 Units BTE 3 11/16 (93.7) 20 Nominal; 45 Absolute Integral Gasket: G381-A
BW5140 Caterpillar, Komatsu Equipment Maintenance filter for systems with 41-50 gallons capacity.; Can be used with CFB5000 base or CFB8784 dual base. 7 5/32 (181.8) Coolant Spin-on with BTE Formula Caterpillar 1W5518; Clark 963797; Cummins 3315788; GMC 23507189; John Deere AR94652; Komatsu 600-411-1420 11/16-16 16 Units BTE 3 11/16 (93.7) 20 Nominal; 45 Absolute Integral Gasket: G381-A
BW5141 Volvo Equipment Maintenance filter for systems with 1-10 gallons capacity. 5 13/32 (137.3) Coolant Spin-on with BTE Formula Volvo 1661964-5, 1699830, 1699830-7 M16 x 1.5 2 Units BTE 3 11/16 (93.7) 20 Nominal; 45 Absolute Integral Gasket: G401
BW5142 Volvo Engines 5 13/32 (137.3) Coolant Spin-on with BTE Formula Volvo 3945411 M16 x 1.5 8 Units BTE 3 11/16 (93.7) 20 Nominal; 45 Absolute Integral Gasket: G401
BW5143 Iveco Trucks Can be used with CFB5000 base or CFB8784 dual base. 5 3/8 (136.5) Coolant Spin-on with BTE Formula Iveco 1901776 11/16-16 11 Units BTE 3 11/16 (93.7) 20 Nominal; 45 Absolute Integral Gasket: G381-A

687PDC
082700