BAM Breathing Air System | Product Series

Filter by

    No filters selected

Flow Rate

Port Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
BAM Breathing Air System

BAM Breathing Air System

Skid mounted, seven stage breathing air system providing breathing air with CO/CO2 reduction for high-capacity multiple personnel breathing air applications at volume flow rates up to 1426m³/h @ 7 barg.

Technical Specifications

  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Breathing Air Purifier
  • Product Series: BAM
  • Application: • Tank cleaning
    • Spray painting
    • Asbestos removal
    • Shot blasting
    • Tunnelling
    • Confined spaces
    • Welding
    • Demolition
  • Industry: Agriculture, Aviation, Chemical, Construction, Electrical Utilities, Fire Service, Food & Beverage Production, Gas Utilities, Hazmat, Iron / Steel Production, Manufacturing, Marine / Shipyard, Mining, Nuclear, Oil & Gas Production, Petrochemical, Pulp & Paper, Pharmaceutical & Labs, Public Works, Water Treatment, Welding.
  • Flow Rate: 408 to 1785 m3/hour at 7 barg, 240 to 1050 CFM at 102 psig
  • Pressure Dew Point: -40 °C, -40.0 °F, -40 °F
  • ISO Grade: ISO8573-1:2010 Class 1.2.1
  • Operating Pressure: 4 to 13 barg, 58 to 190 psig
  • Operating Temperature: 5 to 35 °C, 41 to 95 °F
  • Ambient Temperature: 55.0 °C Maximum, 131.0 °F Maximum
  • Electrical Requirements: Standard:
    85 - 265 V 1ph 50/60Hz
  • Compatible Prefilter: OIL-X Grades AO and AA Coalescing (Included)
  • Compatible After Filter: OIL-X Grades AO and AA Dry Particulate (Included)
    OIL-X OVR Oil Vapour Reduction (Included)
  • Port Size: 2 inch, 2-1/2 inch
  • Connection Type: BSPP or NPT
  • Ingress Protection Rating: IP55 Indoor Use Only
  • Specifications Met: PED 2014/68/EU Fluid Group II
  • Noise Level: < 75 dBA
  • Height: 1797 and 2042 mm, 70.7 inch, 80.4 inch
  • Width: 1260.0 mm, 49.6 inch
  • Depth: 1655 and 1950 mm, 65.2 inch, 76.8 inch
  • Weight: 600 to 1400 Kg
    (1322 to 3086 lbs)
Safety Warning

Full Product Description

Hazardous vapours, gases and fumes can be released at various stages within manufacturing applications. Whether the risk is from noxious fumes, particulate or contamination from a compressed air system, effective respiratory protection for the user is essential.

In compressed air fed systems, ambient air is drawn into the compressor, therefore any contaminants present in the ambient air, plus those introduced by the compressor itself, will be present unless removed by a purification system.

The Parker BAM breathing system consists of seven purification stages mounted on a portable skid for high-capacity multiple personnel breathing air applications.

At the inlet, a water separator removes bulk water, followed immediately by two OIL-X coalescing filters to reduce oil and water content. The fourth stage of purification is an adsorption dryer that reduces the water vapour content of the compressed air (to -40°C pdp) and CO2 to below the legal permissible limits. Downstream of the adsorption dryer an activated carbon filter then reduces oil vapour and odours, then a catalyst filter reduces carbon monoxide to carbon dioxide, again, to below the legal limits. A final dust filter captures any particulates carried over from the adsorption materials.

Features
• 7 Purification stages

• CO monitor fitted as standard

• CO and CO2 reduction to below legal permissible limits

• Air quality 3rd party independently certified, better than the European Pharmacopoeia standard

• Energy management system fitted as standard

• Modular, space saving design

• Use with any compressed air supply

Please note this product is currently only available in Europe.

Sizing and Selection
To ensure quoted air purity performance is met, a breathing air system must be sized correctly for minimum operating pressure, maximum inlet temperature and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Flow Rate Port Size
BAM10 408 m³/h @ 7 barg (240 cfm @ 102 psig) 2 inch
BAM20 612 m³/h @ 7 barg (360 cfm @ 102 psig) 2 inch
BAM30 795 m³/h @ 7 barg (450cfm @ 102 psig) 2 inch
BAM40 1020 m³/h @ 7 barg (600 cfm @ 102 psig) 2 inch
BAM50 1275 m³/h @ 7 barg (750 cfm @ 102 psig) 2½ inch
BAM70 1785 m³/h @ 7 barg (1050 cfm @ 102 psig) 2½ inch

687PDC
A22066