BAV06/1206X - Cutting and bending tools | Parker NA

Cutting and bending tools | #BAV06/1206X

BAV06/1206X

Cutting and bending tools | #BAV06/1206X

Spare hardened guide for BAV06/12KPLX


Technical Specifications

  • Type: Spare hardened guide for BAV06/12KPLX
  • Product Type: Tube cutting tool without saw, Spare hardened guides for tube saw square, Combined tube bending and cutting tool for 6 to 12 mm tube, Spare hardened guide for BAV06/12KPLX, Bending roll 6/8 mm for BAV06/12KPLX, Bending roll 10 mm, Bending roll 12 mm, Bending pin, Lever complete for BAV06/12KPLX, Tube bending tool complete device including 6 bending rolls for 6 to 18 mm tube and bend lever, Tube bending tool complete device including 3 bending segments for 20 to 25 mm tube and bend lever, Bending roll 6/8 mm for BV06/18KPLX, Bending roll 10/12 mm, Bending roll 14 mm, Bending roll 15 mm, Bending roll 16 mm, Bending roll 18 mm, Bending segment 20 mm, Bending segment 22 mm, Bending segment 25 mm, Fixing roll, Lever complete for BV06/18KPLX, Fixing arm, Lever complete for BV20/25KPLX, Bar extension tube, Tube deburrer, Tube deburrer replacement blades, BV6/18 tube bending tool , BV6/18 tube bending tool, AV6/42 tube saw square, Hacksaw, Flat file, Deburring tool, fixture for assembly cones VOMO and cone-template KONU
  • Size: 6-42 mm
  • Tube Material: Steel, Stainless Steel
Safety Warning

Item Information

The BAV6/12 is a workshop device for neat tube cutting and simple but exact bending of small dimension EO-tube. Relatively small bending radii can be achieved. The exact cut is achieved with hardened guides and using sawblades which are notched on both sides. The BAV6/12 can be used in a vice or just be clamped onto a workbench.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614