Beer cold stabilization filter cartridge, BEVPOR BR | Product Series

Filter by

    No filters selected

Length

End Cap Configuration

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Beer cold stabilization filter cartridge, BEVPOR BR

Beer cold stabilization filter cartridge, BEVPOR BR

Parker's BEVPOR BR filters protect the unique characteristics of beer by removing yeast and other spoilage organisms to ensure microbial stability during cold stabilization.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage
  • Application: Beer Stabilization
  • Technology: Filtration
  • Product Type: Liquid Filter Elements
  • Product Series: BEVPOR BR
  • Filter Construction: Pleated
  • Filter Material: Polyethersulphone (PES)
  • For Fluid Type: Beer
  • Materials of Construction: Filtration Membrane: Polyethersulphone<br/>Upstream Support: Polyester<br/>Downstream Support: Polyester<br/>Inner Support Core: Polypropylene<br/>Outer Protection Cage: Polypropylene<br/>End Caps: Nylon<br/>End Cap Insert: 316L Stainless Steel
  • Operating Temperature: Continuous: 70°C (158°F)<br/>, Higher short-term temperatures during CIP
  • Specifications Met: Current EC1935/2004 and 21 CFR Part 177 and current USP Plastics Class VI - 121 C
  • Product Style: Cartridge
  • Length: 10 to 40 inch, 250 to 1000 mm
  • Micron Rating: 0.45 micron
  • End Cap Configuration: Fin / 226 Bayonet<br/>Fin / 222<br/>Flat Top / 222<br/>Fin / 222 Bayonet
  • Seal Material: Silicone<br/>EPDM
Safety Warning

Full Product Description

BEVPOR BR filters protect the unique characteristics of beer by removing yeast and other spoilage organisms to ensure microbial stability during cold stabilization.

The inert and highly asymmetric PES membrane provides validated microbial retention to typical spoilage organisms, whilst protecting the beer’s organoleptic qualities to preserve a fresh taste and a long shelf-life once packaged.

The incorporation of an active prefilter layer, combined with an increased filtration area provides high beer flow rates, greater resistance to blockage and maximized service lifetime.

BEVPOR BR filters have been designed to provide the optimum solution to beer stabilization by providing increased process control with maximized operational efficiency.

Features and benefits:

• Fully validated microorganism retention characteristics.

• Easily integrity tested in-situ

• Unique construction offers maximum lifetime to blockage and service life.

• Integrated prefiltration layer and high filtration area construction.

Related Documents

×
Products Length End Cap Configuration Seal Material
BBR-104-CAS 10" (250 mm) Fin / 226 Bayonet Silicone
BBR-204-CAS 20" (500 mm) Fin / 226 Bayonet Silicone
BBR-304-CAS 30" (750 mm) Fin / 226 Bayonet Silicone
BBR-404-CAS 40" (1000 mm) Fin / 226 Bayonet Silicone
BBR-104-CAE 10" (250 mm) Fin / 226 Bayonet EPDM
BBR-204-CAE 20" (500 mm) Fin / 226 Bayonet EPDM
BBR-304-CAE 30" (750 mm) Fin / 226 Bayonet EPDM
BBR-404-CAE 40" (1000 mm) Fin / 226 Bayonet EPDM

687PDC
679945