BF1233 - Baldwin - Spin-on Fuel Filters | Parker NA

Baldwin - Spin-on Fuel Filters | #BF1233

BF1233

Baldwin - Spin-on Fuel Filters | #BF1233

Modern fuel injection systems require fuel be free of both particulate and water contamination. Baldwin spin-on fuel filters keep fuel clean and engines running at maximum efficiency.


Technical Specifications

  • Product Type: Fuel/Water Separator Spin-on with Sensor Port
  • Contains: Sensor Port Thread: 1 1/4-10
  • Thread Size: M20 x 1.5
  • Outside Diameter: 3 11/16 (93.7)
  • Length: 4 3/8 (111.1)
  • Gasket: Furnished Gasket: [2] Included; Integral Gasket: G401
  • Micron Rating: 5 Nominal; 25 Absolute
  • Application: Dodge Light-Duty, Peterbilt Trucks
  • Compatible Competitor Part Number: Chrysler 4741689
  • Brand: Baldwin
  • Industry: Automotive
    Heavy-duty on-highway transportation
    Commercial trucks and buses
    Agriculture
    Construction
    Industrial
    Marine
    Mining
    Oil & Gas
    Power Generation

  • Product Style: Fuel Filter
  • Technology: Filtration
Safety Warning

Item Information

"Modern fuel injection systems require fuel be free of both particulate and water contamination. Baldwin spin-on fuel filters with heavy-duty construction keep fuel clean and engines running at maximum efficiency. New fuel systems operate at higher pressures (up to 60,000 psi) and tighter tolerances than ever before. Microscopic particles in the fuel, as small as 2-3 microns, can cause abrasive wear severely damaging the fuel injection system and other high pressure engine components. Baldwin Filters offers more than 1100 different fuel filters, fuel managers, coalescers, and fuel/water separators to protect your engine.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700