Baldwin - Spin-on Fuel Filters | #BF46175


LOADING IMAGES
BF46175

Baldwin - Spin-on Fuel Filters | #BF46175

Modern fuel injection systems require fuel be free of both particulate and water contamination. Baldwin spin-on fuel filters keep fuel clean and engines running at maximum efficiency.


Technical Specifications

  • Product Type: Fuel Spin-on
  • Thread Size: 1 - 14
  • Outside Diameter: 3 23/32 (94.5)
  • Length: 5 23/32 (145.3)
  • Gasket: Attached Gasket: [1] Included
  • Micron Rating: 4.3 Absolute
  • Application: Takeuchi TL6R, TL8, TL10, TL10V2, TL12, TL12V2, TL12R2 Loaders
  • Compatible Competitor Part Number: Kubota AFK1J30143170, K1J30143170, 1J30143170; Takeuchi AFK1J30143170, K1J30143170, 1J30143170; Wix WF10456
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket
  • Industry: • Automotive
    • Heavy-duty on-highway transportation
    • Commercial trucks and buses
    • Agriculture
    • Construction
    • Industrial
    • Marine
    • Mining
    • Oil & Gas
    • Power Generation

  • Technology: Filtration
  • Product Style: Fuel Filter
Safety Warning

Item Information

Modern fuel injection systems require fuel be free of both particulate and water contamination. Baldwin spin-on fuel filters with heavy-duty construction keep fuel clean and engines running at maximum efficiency. New fuel systems operate at higher pressures (up to 60,000 psi) and tighter tolerances than ever before. Microscopic particles in the fuel, as small as 2-3 microns, can cause abrasive wear severely damaging the fuel injection system and other high pressure engine components. Baldwin Filters offers more than 1100 different fuel filters, fuel managers, coalescers, and fuel/water separators to protect your engine.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700