Baldwin - Spin-on Fuel Filters | #BF957


LOADING IMAGES
BF957

Baldwin - Spin-on Fuel Filters | #BF957

Modern fuel injection systems require fuel be free of both particulate and water contamination. Baldwin spin-on fuel filters keep fuel clean and engines running at maximum efficiency.


Technical Specifications

  • Product Type: Fuel Spin-on
  • Notes: CAUTION: Furnished D-Ring must be installed on post for seal.; Can be used with FB1311 base.
  • Thread Size: 1-14
  • Outside Diameter: 3 11/16 (93.7)
  • Length: 5 7/16 (138.1)
  • Gasket: Integral Gasket: G381-A
  • O-ring: ES24-D
  • Related To: BF948 (Short Version);BF1212 (Fuel/Water Separator Version);BF7557, BF7558 (Extended Life Versions)
  • Micron Rating: 5 Nominal; 20 Absolute
  • Application: Cummins Engines
  • Compatible Competitor Part Number: Cummins 158172
  • Brand: Baldwin
Safety Warning

Item Information

Modern fuel injection systems require fuel be free of both particulate and water contamination. Baldwin spin-on fuel filters with heavy-duty construction keep fuel clean and engines running at maximum efficiency. New fuel systems operate at higher pressures (up to 60,000 psi) and tighter tolerances than ever before. Microscopic particles in the fuel, as small as 2-3 microns, can cause abrasive wear severely damaging the fuel injection system and other high pressure engine components. Baldwin Filters offers more than 1100 different fuel filters, fuel managers, coalescers, and fuel/water separators to protect your engine.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700