BF9895 KIT - Baldwin - Fuel Filter Kits | Parker NA

Baldwin - Fuel Filter Kits | #BF9895 KIT

BF9895 KIT

Baldwin - Fuel Filter Kits | #BF9895 KIT

Baldwin's convenient fuel filter kits include all necessary filters to complete a fuel filter change.


Technical Specifications

  • Product Type: Set of 2 Fuel Elements
  • Outside Diameter: 4 (101.6)
  • Inside Diameter: 1 3/8 (34.9)
  • Length: 5 1/4 (133.4)
  • Gasket: Attached Gasket: [1] Attached
  • O-ring: [1] Included
  • Application: Ford Super Duty Trucks with V8-406 (6.7L) FI Turbo Diesel Engine
  • Compatible Competitor Part Number: Ford BC3Z-9N184-B; Motorcraft FD4615
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket
  • Industry: • Automotive
    • Heavy-duty on-highway transportation
    • Commercial trucks and buses
    • Agriculture
    • Construction
    • Industrial
    • Marine
  • Technology: Filtration
  • Product Style: Fuel Filter
Safety Warning

Item Information

Baldwin's convenient fuel filter kits include all necessary filters to complete a fuel filter change. Modern fuel injection systems require fuel be free of both particulate and water contamination. Baldwin fuel filters with heavy-duty construction keep fuel clean and engines running at maximum efficiency.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700