Wellhead Grease Fittings, Vented Cap Body Series | #BG10N8-80


LOADING IMAGES
Grease Fittings

Wellhead Grease Fittings, Vented Cap Body Series | #BG10N8-80

Parker PGI’s Vented Cap Body Wellhead Grease Fittings are offered with and without Giant Button Head connectors for service to 10,000 psi.


Technical Specifications

  • Body Material: 4140
  • Connection Thread Size: 1" NPT
  • Product Style: Standard
  • Product Style: Standard
  • Connection Size: 1 inch Thread, NPT inch Thread
  • Body Material: Steel AISI 4140
  • Plating Type: Zinc
  • Heat Treatment: Rc 22 Max (NACE)
  • Ball Material: K-Monel®
  • Materials of Construction: Inconel X-750 (Spring)
  • Maximum Operating Pressure: 10000 psi, 689 bar
Safety Warning

Item Information

Parker PGI’s Vented Cap Body Wellhead Grease Fittings feature the Positive Flow Ball Support. This design directs the flow of the lubricant and/or sealant through the center of the spring without passing through the spring coil, reducing the tendency to “pack-off.” The Positive Flow Ball Support is available in many other fitting styles.

Another feature of the Vented Cap Body Wellhead Grease Fittings is the heavy-duty radial rivet crimp. This special crimp provides the best “blow-out” protection of any available crimped style fitting. The radial rivet crimp process conforms to the latest revision of NACE when manufactured with 316 SS or 4140 body material.

The Free Flow fitting style utilizes a unique spring retainer that is threaded into the body of the fitting. This special retainer also acts as a ball support and spring guide, and its design allows for the Free Flow of lubricants and sealant around the spring, instead of through it.

Markets:
• Chemical
• Petrochemical
• Oil and Gas

Features/Benefits:
• Accepts button head grease fitting coupler
• Heavy Duty Radial Rivet Crimp
• Available as a Free Flow style
• Only unrestricted flow path on the market- the straight-line passageway significantly reduces tendency to “pack-off.”
• Guaranteed against “Blow Out” when used within design limitations of the fitting. Excellent in extreme cold environments.
• Increased flow rates due to the unrestricted flow path.
• 316 SS or 4140 body materials meet latest revision of NACE- no cold working of materials.

Applications:
• Packing/Bonnet Injection Fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Wellhead Fittings & Valve Components | PGI-WF
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516