Rod seal Prädifa series BHI, FlexiSeal® | #BHI-M001000-03-006-1


LOADING IMAGES
BHI-M001000-03-006-1 BHI-M001000-03-006-1

Rod seal Prädifa series BHI, FlexiSeal® | #BHI-M001000-03-006-1

Rod seal, inside dynamic sealing on reciprocating rods. FlexiSeal, spring-energized PTFE seal, high-pressure.


Technical Specifications

  • Inside Diameter (mm): 10
  • Maximum Working Temperature (C): 80
  • Groove Width: 6
  • Minimum Working Temperature (C): -200
  • Seal Material: 006
  • Element Height (mm): 6
  • Outside Diameter (mm): 16.15
  • Media: Multiple Fluids
  • Polymer Material Options: UHMW-PE (Ultra-high molecular weight Polyethylene)
  • Maximum Operating Pressure: 550 bar
  • Minimum Operating Temperature: -260 to -190 °C
  • Maximum Operating Temperature: 80 to 300 °C
  • Maximum Surface Speed: 15 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard moderate Temperature (-35 C to 100 C) °C
  • Pressure Rating: High Pressure (< 500 bar) bar
Safety Warning

Item Information

The BHI product series is a single-acting rod seal featuring a FlexiSeal® design with a helicoil spring. It is characterized by extremely high temperature and chemical resistance and ideally suited for use in higher pressures.

• Extended heel reduces effects of extrusion.
• Heavy dynamic lip (inside) ensures longest life.
• Short, wiper-type dynamic lip reduces frictional forces due to hydrostatic pressure.
• Helical spring for high load and small deflection range.
• Squared, long static lip stabilizes the seal.
• Widest range of cross-sections and diameters available, including sizes for upgrading standard O-ring grooves.
• Many high-resilience energizer options available, including choice of light, medium and heavy loads and NACE for oil field use.
• Low-cost elastomeric energizers available, all with excellent fatigue resistance.

Range of application:
High-pressure, reciprocating rod sealing.

The BHI rod seal is available in the following compounds:
001 - Industrial applications
005 - High temperatures
006 - Heavy-duty

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424