Biopharma Tubing Manifolds, PureTain® | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Biopharma Tubing Manifolds, PureTain®

Biopharma Tubing Manifolds, PureTain®

Sinlge-use biopharma tubing manifolds can be designed and customized to meet the specific application needs of your process.

Technical Specifications

  • Brand: PureTain®
  • Division: Bioscience and Water Filtration Division
  • Industry: Biopharmaceuticals
  • Technology: Filtration
  • Application: Upstream/Downstream Processes, System Manifolds, Final Fill Solutions, Drug Formulation, Vaccine Production, Media Preparation, Buffer Transfer
  • Specifications Met: USP 85 (Endotoxin), USP 88 Class VI (Biological Reactivity), USP 788 (Particulates), USP 661 (Enclosures), EMA/410/01 (TSE/BSE), Other compliance statements are avialable upon request, cGMP, ISO9001 (Quality Management Systems), ISO14001 (Environmental Management Standards), Manufactured within an ISO Clas 7 cleanroom
  • Options: Non-irradiated/ready to sterilize, Gamma-irradiated (low bioburden), Gamma-irradiated (validated sterile according to ISO 11137-2 to conform with Annex 1)
Safety Warning

Full Product Description

With the flexibility to integrate the components of your choice, Parker can create single-use assemblies to fit your process needs. This flexibility allows customers to continue using their internally validated and established brands and products.


Our design, engineering and technical experts will work closely with you from concept to reality to assist with component selection, compliance assessments, suitable irradiation/sterilization option, validation requirements and safety considerations to ensure a smooth introduction of the assembly into your process.


Features and Benefits:

• Available in autoclaveable formats or pre-gamma irradiated

• Options for gamma sterility to ISO11137-2

• Fully enclosed fluid pathway

• Customizable to suit process requirements

• Available as a standalone assembly, or as part of an automated solution


Configuration Options:

• Tubing

• Aseptic connectors

• Bioprocess containers

• Retainers

• Quick connects/disconnects

• Barbed or overmolded junctions

• Sanitary connections

• Sampling

• Sensing technology

• Filtration


Parker’s global single-use team can assist in the design, validation, qualification and implementation of your single-use solution, calling upon our expertise in filtration, single-use systems, sensing and automation.


Please contact your local Parker representative to discuss how these systems can be configured for your needs.

With custom-designed assemblies, Parker can mold single- or multi-use systems tailored to your application.

Our proprietary overmolding technology allows for any configuration of Ys, Ts, crosses, reducers, elbows and molded tri-clamps with unlimited lengths between molds. Inside diameters are available from 1/8¨ to 1¨.

Each silicone mold is molecularly bonded to the tubing by cross­linking of the elastomer chains. This permanent connection prevents product loss and contamination commonly experienced with hose barb failures. Internally, molds are seamless and crevice-free to eliminate entrapment areas and potential contamination.

Molded silicone manifolds can be created out of mitos-P or mitos-R tubing. Additional tubing types, like TPE, can be integrated and assembled to meet you process needs.

• Stronger, seamless molded junctions eliminate entrapment areas

• Configured for your requirements

• All materials used in the manufacture of the single manifolds are fully traceable

• Molded silicone manifolds are manufactured free from animal derived components

• Single manifolds can be gamma irradiated

• Storing at room temperature (~65-70 °F) is recommended for silicone manifolds. Shelf-life: physical property test data is available for product stored after irradiation

• Manufactured in a Class 7 (10,000) cleanroom

Related Documents

×
Products

687PDC
679945