BM0810 - Conveyor Belt Ash & CV Instrument Analyser - Heat Eye Series | Parker NA

Conveyor Belt Ash & CV Instrument Analyser - Heat Eye Series | #BM0810

BM0810

Conveyor Belt Ash & CV Instrument Analyser - Heat Eye Series | #BM0810

This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Brand: Bretby Gammatech
  • Division: Instrumentation Products Division
  • Industry: Mining
  • Application: Coal Quality Measurement
  • Technology: Process Control
  • Product Type: Material Analyzers
  • Product Style: Conveyor Belt Instrument Analyser
  • Operating Temperature: 32 to 104 °F, 0 to 40 °C
  • Operating Humidity: 5 to 95% relative humidity (non-condensing)
  • Sensing Method: Natural Gamma Radiation Detection
  • Accuracy: +/- 0.5 - 1% on final product, +/- 1-3% run of mine
  • Electrical Requirements: 85-264 VAC, 47-440Hz single phase 5A at both the conveyor site and the optional remote display unit site
  • Communication Interface: Fibre, Ethernet, RS485, RS232
  • Cycle Time: 1 - 8 m/sec
  • Specifications Met: Over conveyor shield
  • Materials of Construction: Shield: Lead
  • Body Material: Lead
  • Weight: 1700 kg, (approximate depends upon conveyor dimensions), Dry: 3307 lb
  • Height: Custom
  • Length: Custom
  • Width: Custom to conveyor stringers. No limit (usually 800 - 1400 m)
  • Operating Speed: No limit (usually 1 - 8 m/sec) m/sec, No limit (usually 1 - 8 m/sec)
  • Weight (per unit of measure): No upper limit. Mass loadings of <25 kg/m should be avoided kg/m, No upper limit. Mass loadings of <25kg/m should be avoided.
  • Inputs/Outputs: 4-20 mA, 0.4-2.0 V
  • Warranty: 12 months from installation or 18 months from despatch whichever comes sooner
  • Training Type: Operation and maintenance
  • Additional Options: Remote monitoring link and software, moisture meter, belt weigher
  • Sensor Type: Csl (Tl) Scintillation Crystal and Photo Multiplier tube
  • Alarm Type: Via local processor at conveyor or the remote software EyeGraffix
  • Number of Outputs: 2 user configurable analogue outputs of any measured or calculated parameter (4-20mA) and 4 configurable digital outputs for alarm/status condition indication. MODBUS over etherent for SCADA systems
  • Input Voltage: 85-264 VAC
Safety Warning

Item Information

The Parker Heat Eye produces in real-time rather than by the traditional method of laboratory analysis. This measurement is vital for decision making. The Heat Eye combines the instantaneous ash and moisture measurements to obtain an instantaneous “total innerts” value. This total innerts value is converted into Nett CV by using a calibration based upon the correlation of total innerts with Nett CV previously measured by conventional means. Heat Eye comprises an Ash Eye fully integrated with a moisture meter (e.g. Callidan MA500 or Berthold LB456 etc) The Heat Eye contains no Radioactive sources – it uses Natural Gamma and Microwave technology.

The accuracy of the Heat Eye will depend upon the site and the performance of each component sensor. Accuracies of (1 sigma) better than 0.5% on final product and between 1 and 3 % ash with run-of-mine (ROM) have been achieved with production systems.

Precisions in the order of 0.5% are regularly being achieved with final product monitors (Measured to ISO 15239)

The new generation Heat Eye is fully modular. The basic Heat Eye is a conveyor mounted instrument providing real-time data to an existing computer control system. An optional Remote Display Unit is available for customers requiring a fully stand-alone system.

Industries:
• Quarrying
• Mining

Features / Benefits:
• Simple, secure menu-driven operation, with automatic restart upon restoration of power.
• Real-time numerical displays of current ash, moisture and CV along with current shift averages.
• Real-time numerical displays the current tonnes per hour flow rate and the total shift tonnes.
• Up to four calibrations to handle different coal types.
• Up to eight different coal types can be accommodated.
• User-definable shift pattern with comprehensive end-of-shift reporting.
• Archival and retrieval of shift reports.
• Two 4 to 20mA Analogue outputs which can be set to any  two of the measured parameters.
• Two Relay outputs (c/o contacts) which can be set to operate on a critical system fault, a non-critical system fault, the current ash content below a target band, within a target band or above a target band.
• User-definable quality parameters (target ash & moisture content and desired ash & moisture band).
• Downloading of information to Multi-Media-Card (MMC) or RS232 Serial port to allow more comprehensive user analysis (usually in conjunction with other user-supplied data).
• Optional serial output (RS232) of the measured parameters and various other house keeping data for onward transmission to the customer’s computer control system or the optional Bretby Gammatech EyeGraffix remote monitoring softare system.
• Can be synchronised with the customer’s auto-sampler for dynamic calibration and/or for on-going performance monitoring.

Applications:
• Run-of-Mine (ROM) Monitoring or Raw Coal Monitoring
• Control of diverting systems for high ash material
• Washed Coal - for input to washing plant control system
• Blending control systems
• Final product monitoring
• Monitoring Coal Deliveries at Power Plants, Steel Works & Cement Works

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516