Bottled Water Sterilization Filter Cartridge, BEVPOR MH | #BMH-304-CAS


LOADING IMAGES
BMH-304-CAS

Bottled Water Sterilization Filter Cartridge, BEVPOR MH | #BMH-304-CAS

Parker domnick hunter's BEVPOR MH filters provide full retention to industry regulated, water contaminating organisms to ensure the micro-biological safety of bottled water, for increased process control and operational efficiency.


Technical Specifications

  • Length: 30" (750 mm)
  • Micron Rating: 0.45 µm
  • Seal Material: Silicone
  • End Cap Configuration: Fin / 226 Bayonet
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage
  • Application: Microbial Control
  • Technology: Filtration
  • Product Type: Liquid Filter Elements
  • Product Series: BEVPOR MH
  • Filter Construction: Pleated
  • Filter Material: Polyethersulphone (PES)
  • For Fluid Type: Bottled Water
  • Materials of Construction: Filtration Media: Polyeterhsulphone<br/>Upstream Support: Polypropylene<br/>Downstream Support: Polypropylene<br/>Inner Support Core: Polypropylene<br/>Outer Protection Cage: Polypropylene<br/>End Caps: Nylon<br/>End Cap Insert: 316L Stainless Steel
  • Operating Temperature: Continuous: 70°C (158°F)<br/>, Higher short-term temperatures during CIP
  • Specifications Met: Current EC1935/2004 and 21 CFR Part 177 and current USP Plastics Class VI - 121 C
  • Product Style: Cartridge
Safety Warning

Item Information

BEVPOR MH filter cartridges have been specifically designed for sterilization and stabilization of a range of beverages prior to filling operations. The unique construction delivers class-leading service lifetime and returns lowest cost of ownership for leading beverage processes.

• Final stabilization and sterilization of beverages before packaging.

• Fully validated microorganism retention characteristics.

• Hydrophilic construction for repeated integrity testing.

• Unique construction offers maximum lifetime to blockage and service life.

• Integrated prefiltration layer and high filtration area construction.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945