Final Microbial Stabilization Filter Cartridge, BEVPOR PH. | #BPH-204-CAS


LOADING IMAGES
BPH-204-CAS

Final Microbial Stabilization Filter Cartridge, BEVPOR PH. | #BPH-204-CAS

Parker's BEVPOR PH filter cartridges provide validated microbial retention to industry regulated contaminating organisms. Designed to provide the optimum solution for the microbial stabilization of wine, beer and bottled water.


Technical Specifications

  • Length: 20" (500 mm)
  • Micron Rating: 0.45 µm
  • Seal Material: Silicone
  • End Cap Configuration: Fin / 226 Bayonet
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage
  • Application: Microbial Control
  • Technology: Filtration
  • Product Type: Liquid Filter Elements
  • Product Series: BEVPOR PH
  • Filter Construction: Pleated
  • Filter Material: Polyethersulphone (PES)
  • For Fluid Type: Bottled Water, Beer, Cider, Wine
  • Materials of Construction: Filtration Media: Polyeterhsulphone
    Prefilter Layer: Polyester
    Upstream Support: Polyester
    Downstream Support: Polyester
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    End Caps: Nylon
    End Cap Insert: 316L Stainless Steel
  • Operating Temperature: Continuous: 70°C (158°F)
    , Higher short-term temperatures during CIP
  • Specifications Met: Current EC1935/2004 and 21 CFR Part 177 and current USP Plastics Class VI - 121 C
  • Product Style: Cartridge
Safety Warning

Item Information

BEVPOR PH filter cartridges have been specifically designed for final stabilization of a range of beverages prior to filling operations. The unique construction delivers class-leading service lifetime and returns lowest cost of ownership for leading beverage processes.

• Final stabilization of beverages before packaging.

• Fully validated microorganism retention characteristics.

• Hydrophilic construction for repeated integrity testing.

• Unique construction offers maximum lifetime to blockage and service life.

• Integrated prefiltration layer and high filtration area construction.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945