BPS-102-EAE - Final Microbial Stabilization Filter Cartridge, BEVPOR PS. | Parker NA

Final Microbial Stabilization Filter Cartridge, BEVPOR PS. | #BPS-102-EAE

BPS-102-EAE

Final Microbial Stabilization Filter Cartridge, BEVPOR PS. | #BPS-102-EAE OBSOLETE

BEVPOR PS filter cartridges have been specifically designed as a cost-effective solution for microbial stabilization of bottled water, beer stabilization and wine.


Technical Specifications

  • Length: 10" (250 mm)
  • Micron Rating: 0.2 µm
  • End Cap Configuration: Flat Top / 222
  • Seal Material: EPMD
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage
  • Application: Microbial Control
  • Technology: Filtration
  • Product Type: Liquid Filter Elements
  • Product Series: BEVPOR PS
  • Filter Construction: Pleated
  • Filter Material: Polyethersulphone (PES)
  • For Fluid Type: Bottled Water, Beer, Cider, Wine
  • Materials of Construction: Filtration Media: Polyeterhsulphone
    Upstream Support: Polyester
    Downstream Support: Polyester
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    End Caps: Nylon
    End Cap Insert: 316L Stainless Steel
  • Operating Temperature: Continuous: 70°C (158°F)
    , Higher short-term temperatures during CIP
  • Specifications Met: Current EC1935/2004 and 21 CFR Part 177 and current USP Plastics Class VI - 121 C
  • Product Style: Cartridge
Safety Warning

Item Information

BEVPOR PS filter cartridges have been specifically designed for stabilization of a range of beverages prior to filling operations.

• Final stabilization of beverages before packaging.

• Fully validated microorganism retention characteristics.

• Hydrophilic construction for repeated integrity testing.


Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945