Rod seal Prädifa series BS, Ultrathan® | #BS3005P5008


LOADING IMAGES
BS3005P5008 BS3005P5008
Click to View CAD Model

Rod seal Prädifa series BS, Ultrathan® | #BS3005P5008

Rod seal for hydraulic cylinders, single-acting, polyurethane u-cup design with secondary sealing lip. For high-pressure applications. Robust seal profile for harshest operating conditions. ISO 5597, ISO 6020.


Technical Specifications

  • Seal Material: P5008
  • Outside Diameter (mm): 40
  • Maximum Working Temperature (C): 100
  • Minimum Working Temperature (C): -35
  • Inside Diameter (mm): 30
  • Groove Width: 11
  • Element Height (mm): 10
  • Media: Hydraulic
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maximum Operating Pressure: 400 bar
  • Minimum Operating Temperature: -45 to -20 °C
  • Maximum Operating Temperature: 80 to 110 °C
  • Maximum Surface Speed: 0.5 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)
  • Pressure Rating: High Pressure (< 500 bar)
Safety Warning

Item Information

The BS Ultrathan® rod seal is a U-ring with interference fit on the outer diameter and a secondary sealing lip. It is extremely wear-resistant, ensures reliable load holding performance and is suitable for high-pressure hydraulic applications. The additional lip results in a larger deposit of lubrication film underneath the seal. This largely prevents dry running and higher wear, and achieves longer service life. Due to its radial preloading, the secondary sealing lip reliably wipes off the liquid film even in low pressure conditions or non-pressurized movement of the rod. For telescopic cylinders, we recommend the version with a 4-mm profile width.

• Excellent sealing performance due to elongated contact area and multiple sealing lips.
• Exceptionally high static and dynamic sealing performance.
• Enhanced sealing performance in non-pressurized conditions.
• Penetration of air into the system is largely prevented.
• Robust seal profile for harshest operating conditions.
• Extreme wear resistance.
• Easier installation.
• Insensitive to pressure peaks.
• Improved lubrication due to pressure medium deposit in the dynamic contact area.
• High extrusion resistance.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• Dimensions according to ISO 5597.
• Short radial assembly depth.
• Installation in closed and undercut housings.
• Further dimensions of machined series with short lead times available.

Range of application:
Mainly for sealing piston rods and plungers in heavy-duty applications in mobile and stationary hydraulics. The range of dimensions is primarily oriented to the requirements of ISO 5597 and ISO 3320 for housings and diameters.

The BS rod seal is available in the following compounds:
P5000 - Food applications (FDA approval)
P5001 - Bio-degradable fluids
P5008 - Industrial applications
P5009 - Low temperatures
P5010 - Light-duty
P6000 - Heavy-duty


Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424