BT111_Baldwin - Baldwin - Spin-on Lube Filters | Parker NA

Baldwin - Spin-on Lube Filters | #BT111_Baldwin

BT111

Baldwin - Spin-on Lube Filters | #BT111

Baldwin spin-on lube filters protect your engine from wear particles that can otherwise lead to premature parts failure.


Technical Specifications

  • Product Type: Lube Spin-on
  • Contains: 20 PSID By-Pass Valve
  • Thread Size: 3/4 - 16
  • Outside Diameter: 3 11/16 (93.7)
  • Length: 5 3/8 (136.5)
  • Gasket: Integral Gasket: G381-A
  • Micron Rating: 18 Nominal; 40 Absolute
  • Application: Ford Tractors; New Holland Equipment
  • Compatible Competitor Part Number: Bosch 451-203-059; New Holland 86546614
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket Division
  • Industry: Power Generation
  • Technology: Filtration
Safety Warning

Item Information

Baldwin lube filter spin-ons protect your engine from wear particles that can otherwise lead to premature parts failure. Longer drain intervals requires filters that have both high capacity and the ability to withstand the rigors of time and temperature without failing or going into bypass. Baldwin's lube filters are up to the challenge.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700