Baldwin - Spin-on Lube Filters | #BT347_Baldwin


LOADING IMAGES
BT347

Baldwin - Spin-on Lube Filters | #BT347

Baldwin spin-on lube filters protect your engine from wear particles that can otherwise lead to premature parts failure.


Technical Specifications

  • Product Type: Full-Flow Lube Spin-on
  • Contains: Anti-Drainback Valve; 30 PSID By-Pass Valve; Standpipe
  • Thread Size: 3/4 - 16
  • Outside Diameter: 4 1/4 (108.0)
  • Length: 7 11/32 (186.5)
  • Gasket: Integral Gasket: G381-A
  • Micron Rating: 9.8 Nominal; 27 Absolute
  • Application: Allis Chalmers, Antonio Carraro, Fiat, Ford, Hesston, New Holland Equipment; Iveco Engines, Trucks
  • Compatible Competitor Part Number: Fiat 1909101
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket Division
  • Industry: Power Generation
  • Technology: Filtration
Safety Warning

Item Information

Baldwin lube filter spin-ons protect your engine from wear particles that can otherwise lead to premature parts failure. Longer drain intervals requires filters that have both high capacity and the ability to withstand the rigors of time and temperature without failing or going into bypass. Baldwin's lube filters are up to the challenge.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700