BT371-MPG - Baldwin - Low Pressure Hydraulic Spin-on Filters | Parker NA

Baldwin - Low Pressure Hydraulic Spin-on Filters | #BT371-MPG

BT371-MPG

Baldwin - Low Pressure Hydraulic Spin-on Filters | #BT371-MPG

Baldwin hydraulic filters offer superior protection for your engine-powered equipment.


Technical Specifications

  • Product Type: Maximum Performance Glass Hydraulic or Transmission Spin-on
  • Thread Size: 1 1/2-16
  • Outside Diameter: 3 13/16 (96.8)
  • Length: 5 13/32 (137.3)
  • Gasket: Integral Gasket: [1] Included
  • Related To: BT372-10, BT372-MPG (Long Versions)
  • Micron Rating: 5 Nominal; 20 Absolute
  • Application: Case, International, John Deere, New Holland Equipment
  • Compatible Competitor Part Number: Pall HC7400SUT4H
  • Brand: Baldwin
  • Industry: Marine
    Mining
    Oil and gas
    Construction
    Agriculture
    Compressor
  • Product Style: Hydraulic Filter
  • Technology: Filtration
Safety Warning

Item Information

"Baldwin hydraulic filters offer superior protection for your engine-powered equipment. Improving system fluid cleanliness levels, providing better cold start performance and meeting service interval expectations are the primary objectives in the design of Baldwin hydraulic filters. Baldwin hydraulic filters utilize cellulose, synthetic and blended media to meet these performance specifications. A full range of filters is available to accommodate low, medium and high pressure applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700