Baldwin - Low Pressure Hydraulic Spin-on Filters | #BT470


LOADING IMAGES
BT470

Baldwin - Low Pressure Hydraulic Spin-on Filters | #BT470

Baldwin hydraulic filters offer superior protection for your engine-powered equipment.


Technical Specifications

  • Product Type: Hydraulic Spin-on
  • Thread Size: 1 1/8-16
  • Outside Diameter: 4 1/4 (108.0)
  • Length: 7 3/8 (187.3)
  • Gasket: Integral Gasket: [1] Included
  • Micron Rating: 20 Nominal; 45 Absolute
  • Application: Fiat, Ford, Hesston, New Holland Equipment
  • Compatible Competitor Part Number: Fiat 1909130
  • Brand: Baldwin

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Baldwin hydraulic filters offer superior protection for your engine-powered equipment. Improving system fluid cleanliness levels, providing better cold start performance and meeting service interval expectations are the primary objectives in the design of Baldwin hydraulic filters. Baldwin hydraulic filters utilize cellulose, synthetic and blended media to meet these performance specifications. A full range of filters is available to accommodate low, medium and high pressure applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700