BT8333 - Baldwin - High Pressure Hydraulic Spin-on Filters | Parker NA

Baldwin - High Pressure Hydraulic Spin-on Filters | #BT8333

BT8333

Baldwin - High Pressure Hydraulic Spin-on Filters | #BT8333

Baldwin hydraulic filters offer superior protection for your engine-powered equipment.


Technical Specifications

  • Product Type: Hydraulic Spin-on
  • Notes: Rated 2000 PSI minimum burst
  • Contains: Integral Post Seal
  • Thread Size: 2-12
  • Outside Diameter: 3 1/8 (79.4)
  • Length: 5 17/32 (140.5)
  • Micron Rating: 9.8 Nominal; 27 Absolute
  • Application: Caterpillar Equipment
  • Compatible Competitor Part Number: Caterpillar 4I3948
  • Brand: Baldwin
  • Industry: Marine
    Mining
    Oil and gas
    Construction
    Agriculture
    Compressor
  • Product Style: Hydraulic Filter
  • Technology: Filtration
Safety Warning

Item Information

Baldwin hydraulic filters offer superior protection for your equipment. Improving system fluid cleanliness levels, providing better cold start performance and meeting service expectations are the primary objectives in designing Baldwin hydraulic filters.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700