BTX-Connect Wire Harness | Product Series

Filter by

    No filters selected

Control Method

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
BTX-Connect Wire Harness

BTX-Connect Wire Harness

The Parker BTX-Connect Wire Harness is designed for on/off, speed control, tachometer output, and UART control.

Technical Specifications

  • Connection Size: 2 Pin, 4 Pin, 6 Pin
  • Length: 20 inch, 508 mm
Safety Warning

Full Product Description

The Parker BTX-Connect has several 20” (508mm) long Wire Harness options for on/off, speed control, tachometer output, and UART control. The harnesses are made of awg tinned copper conductor irradiated poly-vinyl chloride (xlpvc) insulation ul style 1429, twisted 1-2 turns per inch, and has a strip & tin of 0.125 inches (3.175MM).

Markets:
• Clincal Diagnostics
• Analytical Chemistry
• Respiratory
• Patient Therapy
• Air Quality Measurement
• Scent Marketing

Features:
• Up to 15k hours of continuous operation
• “Connected” brushless motor with digital communication control and monitoring available
• Fail-safe design with over-current, stall, and over-temperature shut-down
• Optimized pump balancing for ultra-low vibration
• Lower cost brush motor and long life brushless available
• Best in class high efficiency slotless BLDC options

Applications:
• Point of Care Diagnostics
• Negative Pressure Wound Therapy
• Compression Therapy
• Medical Simulation
• Scent Dispersion
• DVT Prevention
• Digital Ink Jet Printing
• In Vitro Diagnostics
Products Control Method
02040-10 On/Off
02042-10 Speed Control & Tachometer output
02043-10 UART

687PDC
687821