Field Attachable Fittings for HLB Hose – BU Series | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Length (inch)

Port Connection

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Field Attachable Fittings for HLB Hose – BU Series

Field Attachable Fittings for HLB Hose – BU Series

Parker's BU Series Fittings are field-attachable steel fittings qualified for use with the Parflex HLB Lubrication Hose.

Technical Specifications

  • Port Size: 1/8 to 1/4 inch
  • Shape: Straight
  • Application: Grease and Lubrication Lines
  • Connection Type: Field Attachable, Pipe, NPTF, 37° Flare
  • Hose Inside Diameter: 3 to 5 mm, 1/8 to 3/16 inch
  • Connection Size: 1/8"-27 inch Thread, 3/8"-24 inch Thread, 7/16"-20 inch Thread
  • Length: 1.50 to 2.07 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's BU Series fittings are qualified for use with thermoplastic HLB Lubrication hose, making them suitable for a wide range of applications, such as grease and lubrication lines, agriculture, construction, mobile equipment, and many more. BU Series are field-attachable, permanent, steel fittings that are able to withstand temperatures as high as 120°F. These fittings allow for minor movement to relieve stress and strain on the hose, but they are not recommended for continued or extensive swiveling. In addition, BU Series fittings are not recommended for use in CNG applications.  

Markets:  
• Industrial
• Agriculture
• Construction
• Mobile Equipment
• Transportation

Features/Benefits:
• Able to withstand temperatures as high as 120°F
• Allow for minor movement to relieve stress and strain on the hose

Applications:
• Grease and lubrication lines

Technical Specifications:
• Not intended for use on hose that has previously been in service

Related Documents

×
Products Hose I.D. (inch) Length (inch) Port Connection Product Style
201BU-2-2 0.125" 1.5" 1/8" Male NPTF Pipe - Rigid - Straight
206BU-3-2 0.125" 1.72" 3/16" Female JIC 37°/SAE 45° Dual Flare - Swivel - Straight
206BU-4-2 0.125" 1.77" 1/4" Female JIC 37°/SAE 45° Dual Flare - Swivel - Straight
206BU-4-3 0.188" 1.89" 1/4" Female JIC 37°/SAE 45° Dual Flare - Swivel - Straight
213BU-2-2 0.125" 2.07" 1/8" Male NPTF Pipe - Swivel - Straight

687PDC
687563