Butterfly Valves

Filter by

No filters selected

Technology

Application

Media

Valve Type

Maximum Operating Temperature

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Butterfly Valves


Butterfly Valves

Parker offers Butterfly Valves for use in abrasive fluids circulation including solid particles. Available in metallic material, these robust valves are ideal for isolating and regulating flow of fluids thanks to closing mechanism with rotating disk. Parker's butterfly valves allow frequent operation with very low torque, no fluid retention areas and excellent mechanical performances therefore guaranteeing a long equipment life span. They can be easily adapted for use with auxiliary actuators.


In these robust valves, the internal component used to shut off the flow is a segment of a sphere.
This allows frequent operation with very low torque, no fluid retention areas and therefore excellent mechanical performance.

Viewing 10 of 5

687PDC
687PDC