BV10N4-C0-T1 - Wellhead Grease Fittings, Body Vent (Bleeder) Series | Parker NA

Wellhead Grease Fittings, Body Vent (Bleeder) Series | #BV10N4-C0-T1

Click to View CAD Model
BV10N4-C0-T1

Wellhead Grease Fittings, Body Vent (Bleeder) Series | #BV10N4-C0-T1

Parker PGI's Standard Hex Head and Hex Socket Head Style Body Vent Fittings are used to bleed pressure from valve bodies in service up to 10,000 PSI.


Technical Specifications

  • Body Material: Stainless Steel AISI 316
  • Connection Thread Size: 1/2" NPT
  • Product Style: Hex Socket Head
  • Product Style: Hex Socket Head
  • Connection Size: 1/2 inch Thread, NPT inch Thread
  • Body Material: Stainless Steel AISI 316
  • Nut Hex Size: 7/8 inch
  • Length: 1-1/2 inch
  • Plating Type: n/a
  • Heat Treatment: Annealed (NACE)
  • Ball Material: Tungsten Carbide
Safety Warning

Item Information

Parker PGI’s Body Vent Bleeder Fittings are offered in two styles of Body Vent (Bleeder) Wellhead Grease Fittings, the Standard Hex Head Style and the Hex Socket Head Style.  Both are used to bleed pressure from valve bodies in service to 10,000 PSI.

Both styles of Body Vent Fittings come standard with a stop pin to prevent the stinger from backing all of the way out of the fitting.  In addition, both styles have the vent port on the side of the fitting instead of venting from the top which could be a safety issue in certain applications.  

Markets:
• Chemical
• Petrochemical
• Oil and Gas

Features/Benefits:
• Service up to 10,000 PSI
• O’ring seal to prevent leakage through stem cavity
• Compact Designs
• ½” to 1” NPT sizes

Applications:
• Wellhead Equipment maintenance
• Valve Body pressure relief

Read More Show Less

CAD Drawings + Files


Related Documents

Literature and Reference Materials
Wellhead Fittings & Valve Components | PGI-WF
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516