Ball Valve Series BVGL & BVGLOCK - Long Female Threads | #BVG4-3/4L


LOADING IMAGES
BVG4-3/4L BVG4-3/4L
Click to View CAD Model

Ball Valve Series BVGL & BVGLOCK - Long Female Threads | #BVG4-3/4L

BVGL & BVGLOCK series ball valves feature a nickel plated brass body and a chrome plated brass ball and are manufactured with long female threads.


Technical Specifications

  • Thread Size (Inch): 3/4
  • Handle: Lever
  • Locking Mechanism: Non-Locking
  • Flow Diameter (mm): 20
  • Body Material: Nickel Plated Brass, Nickel-Plated Brass
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 338 °F, 170 °C
  • Maximum Operating Pressure: 40 bar, 580 psi
  • Connection Type: BSPP
  • Ball Material: Chrome-Plated Brass
  • Seat Material: PTFE
  • Shape: Inline
  • Vented: No
  • Thread Size: BSPP
  • Product Style: Female to Female
  • Actuation Type: Manual
  • Configuration: Female to Female
  • Connection Size: Varies
  • Function: Ball Valve
  • Handle Type: Lever
  • Maximum Flow Rate: n/a
  • Mounting Type: Inline
  • Operation Type: On/Off
  • Orifice Size: 20 mm
  • Product Type: Ball Valve
  • Seal Material: PTFE
Safety Warning

Item Information

Parker's BVGL & BVGL series ball valves are manufactured with long female threads in accordance to DIN 2999/ISO 228. This enables the valves to be used with Prestolok and brass adaptors but also Parker's range of steel hydraulic fittings, e.g. Tiple-Lok, O-Lok, EO, and BSPP coned adaptors.

These ball valves are fitted with an anti extrusion stem to prevent blow out in the case of pressure peaks. The stem is sealed with two Fluorocarbon O-rings for maximum safety and performance. All valves are full-flow. This limits the turbulence created by the passage of fluid across the valve, minimizing pressure drop.

The BVGLOCK ball valves feature a lockable handle and a PTFE packing gland. The BVGLOCK ball valves meet the requirements of European directive DI 89/392/CEE relating to the isolation of power supply and to meet the health and safety requirements for machines and materials in paragraphs L233-5 of the code DU Travail.

Markets:
• Industrial
• Transportation
• Oil & Gas
• Chemical

Features/Benefits:
• Nickel plated brass body
• Chrome plated brass ball
• PTFE seats/seals
• Fluorocarbon stem seal

Applications:
• Automotive
• Cleaning Equipment

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547