BVHP06SSS1N - 2-way, 3-way, 4-way High Pressure Ball Valves – BV Series | Parker NA

2-way, 3-way, 4-way High Pressure Ball Valves – BV Series | #BVHP06SSS1N

Click to View CAD Model
BVHP06SSS1N

2-way, 3-way, 4-way High Pressure Ball Valves – BV Series | #BVHP06SSS1N

Parker’s High Pressure BV Series ball valves offer a variety of porting and thread types. These valves are rated up to 11,600 psi and are zinc coated to extend the live of the valve.


Technical Specifications

  • Mounting Type: Inline
  • Connection Size: #6
  • Product Type: 2-Way Shut Off
  • Connection Type: SAE
  • Maximum Pressure (psi): 7250 PSI
  • Weight: 1.5 lb
  • Connection Size: 6 mm
  • Maximum Operating Temperature: 100 °F
  • Configuration: Inline
  • Minimum Operating Temperature: -20 °F
  • Mounting Type: Inline
  • Actuation Type: Manual
  • Handle Type: Standard Handle
  • Maximum Operating Pressure: 7250 psi
  • Options: n/a
  • Product Type: 2-Way Shut Off
  • Connection Type: SAE
  • Function: 2-Way
  • Body Material: Steel
  • Seal Material: Nitrile
Safety Warning

Item Information

Parker’s BV series ball valves can be used in water and oil applications. They are available in 2-way, 3-way and 4-way configurations and a variety of materials, sizes and port styles.

Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil & Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits:
• Available in sizes from ¼” to 4”
• Pressures Range from 250 PSI to 10,000 PSI
• Available in aluminum, steel and stainless steel
• Port options include NPT, SAE, BSPP and ISO 6149 thread

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505