Baldwin - Spin-on Coolant Filters with BTA PLUS Formula | #BW5074


LOADING IMAGES
BW5074

Baldwin - Spin-on Coolant Filters with BTA PLUS Formula | #BW5074

The objective of diesel engine coolant filters, also known as water filters, is to remove contaminants from the engine cooling system and add chemicals to the coolant itself to replenish important protectants that may be lost over time.


Technical Specifications

  • Product Type: Coolant Spin-on with BTA PLUS Formula
  • Notes: Maintenance filter for systems with 33-43 gallons capacity.; Can be used with CFB5000 base or CFB8784 dual base.
  • Contains: 12 Units BTA PLUS
  • Thread Size: 11/16-16
  • Outside Diameter: 3 11/16 (93.7)
  • Length: 5 3/8 (136.5)
  • Gasket: Integral Gasket: G381-A
  • Micron Rating: 20 Nominal; 45 Absolute
  • Application: Cummins Engines
  • Compatible Competitor Part Number: Cummins 3315114; Fleetguard WF2074
  • Brand: Baldwin

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The objectives of diesel engine coolant filters, also known as water filters, are to remove contaminants from the engine cooling system and add chemicals to the coolant itself to replenish important protectants that may be lost over time. Baldwin Filters offers a complete line of Supplemental Coolant Additives (SCAs) and products to help you maintain your diesel engine cooling system. Baldwin’s coolant spin-on filters with Balanced Treatment Additive (BTA PLUS) are designed to protect the engine and enhance its performance. BTA PLUS is a phosphate/molybdate/nitrite-based inhibitor designed for use in plain water or in up to 60 percent antifreeze solutions.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700