C05-50-16-25 - Compact Pneumatic Cylinders, Short Stroke - C05 Series / Parker Pneumatic - Europe | Parker NA

Compact Pneumatic Cylinders, Short Stroke - C05 Series / Parker Pneumatic - Europe | #C05-50-16-25

C05-50-16-25

Compact Pneumatic Cylinders, Short Stroke - C05 Series / Parker Pneumatic - Europe | #C05-50-16-25

The C05 actuator is available in double acting bores Ø12 to Ø63mm and C05S in single acting bores Ø8 to Ø63mm. With stainless steel piston rod as standard and corrosion resistant body is suitable for clamping and locking operations.


Technical Specifications

  • Cylinder Action: Double Acting
  • Bore Size: 50mm
  • Stroke (mm): 25
  • Cylinder Type: Non-Guided
  • Cylinder Action: Double Acting
  • Bore Diameter: 50 mm
  • Maximum Stroke Length: 25 mm, 0.98 inch
  • Extend Stroke Force: 1180 N, -
  • Retract Stroke Force: 1060 N, -
  • Cushioning Type: -
  • Port Size: G 1/4
  • Rod End Thread Type: Female
  • Maximum Operating Pressure: 10 bar, 145 psi
  • Operating Temperature: -20 to 70 °C, -4 to 158 °F
  • Mounting Option: No
  • Specifications Met: -
  • Piston Rod Material: Stainless Steel
  • Body Material: Anodized Aluminum
  • End Cap Material: Brass
  • Body Type: Square
  • Corrosion Resistance Included: Yes
  • Repairable: No
Safety Warning

Item Information

The C05 actuator is available in double acting bores Ø12 to Ø63mm and C05S in single acting bores Ø8 to Ø63mm. With a stainless steel piston rod and one piece anodised corrosion resistant body it is ideally suited for clamping and locking operations. Forces up to 3000N.

Markets:
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing

Features/Benefits:
• Aluminium and stainless steel design for corrosion resistance
• Compact design to ease installation

Applications:
• Clamping, holding and locking
• Suitable for enclosed

General Technical Data:
• International standards : N/A
• Bore Sizes : Ø8, Ø12, Ø20, Ø32,  Ø50 and Ø63mm
• Stroke Length : 4, 5, 10 and 25mm (Standard strokes only)
• Versions : double acting (Ø12 to Ø63mm)  /  single acting, spring return (Ø8 to Ø63mm)
• Cushioning : N/A
• Position Sensing : N/A
• Installation : the compact design with mounting holes through the cylinder body makes the unit easy to install in confined spaces.
• Mounting Position : any

Operating and Environmental Data:
• Operating Medium : for best possible service life and trouble-free operation dry, filtered compressed air to ISO 8573-1:2010 quality class 3.4.3 should be used. This specifies a dew point of +3°C for indoor operation (a lower dew point should be selected for minus temperature operation and we recommend the use of an inline dryer) and is in line with the air quality from most standard compressors with a standard filter.
• Operating Pressure : 10 Bar Maximum
• Operating Temperature : -20°C to +70°C (Standard temperature)
• Pre-lubricated : further lubrication is normally not necessary. If additional lubrication is introduced it must be continued.
• Corrosion Resistance : resistant to corrosion

Material Specification - Cylinder:
• Front End Cover : Brass  /  Anodised aluminium (Single acting Ø50 to Ø63mm)
• Cylinder Housing : Anodised aluminium
• Piston Rod : Stainless steel
• Piston Rod Seal : NBR (Nitrile rubber)
• Piston Rod Bearing : Brass + PTFE (Polytetrafluroethylene) / Brass + Steel (Single acting (Ø50 to Ø63mm)
• Circlip : Spring steel
• Return Spring : Surface treated spring steel

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859