Ultra High Pressure Hydraulic Quick Coupling - C Series | #C10-116-1402


LOADING IMAGES
C10-116-1402

Ultra High Pressure Hydraulic Quick Coupling - C Series | #C10-116-1402

Parker's C Series Quick Couplings are available with NPT, BSP and "High Pressure" thread styles with working pressures ranging from 14,500 psi to 29,000 psi.


Technical Specifications

  • Connection 1 Thread Style: 1/4" NPT Female (with built-in locking device)
  • Connection Style: 116 Coupler
  • Connection 2 Thread Style: n/a
  • Connection 1 Thread Size: 1/4 inch (with built-in locking device), Female NPT (with built-in locking device)
  • Connection 2 Thread Size: n/a
  • Overall Length: 2.3 inch, 58.42 mm
  • Hex Size: 0.94 inch, 23.88 mm
  • Maximum Operating Pressure: 21750 psi, 150 MPa
  • Body Material: Zinc Plated Steel on Exposed Components, Steel, All exposed components are zinc-plated steel
Safety Warning

Item Information

Parker’s C Series Quick Couplings provide non-drip valving for clean, safe, trouble-free performance and minimal air inclusion. Protective dust caps are included to prevent damage and fluid contamination. These quick couplings are available in a variety of thread styles (NPT, BSP and "High Pressure") with working pressures ranging from 14,500 psi to 29,000 psi. Applications include hydraulic tools and rescue equipment, hydrostatic testing and Blow-out Preventers.

Markets:
• High pressure hydraulics
• Oil & Gas

Features / Benefits:
• Quick couplings offer ease of connection to high pressure hoses and fixed ports
• Built-in safety locking device to prevent accidental disconnect
• Protective dust caps are included to prevent damage and fluid contamination in disconnected position
• Rugged design and construction for long life in demanding applications

Applications:
• Hydraulic tools and rescue equipment
• Hydrostatic testing
• Blow-out Preventers

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563