C10035N3571 - Rod seal Prädifa series C1 | Parker NA

Rod seal Prädifa series C1 | #C10035N3571

Click to View CAD Model

Rod seal Prädifa series C1 | #C10035N3571

Rod seal for hydraulic and pneumatic cylinders, single-acting, rubber u-cup design.


Technical Specifications

  • Groove Width: 3
  • Seal Material: N3571
  • Maximum Working Temperature (C): 100
  • Minimum Working Temperature (C): -35
  • Inside Diameter (mm): 5
  • Element Height (mm): 2.5
  • Outside Diameter (mm): 9
  • Media: Hydraulic
  • Polymer Material Options: NBR (Nitrile-Butadiene)
  • Maximum Operating Pressure: 160 bar
  • Minimum Operating Temperature: -50 to -10 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 0.5 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard moderate Temperature (-35 C to 100 C) °C
  • Pressure Rating: Low Pressure (< 160 bar) bar
Safety Warning

Item Information

The C1 rod seal is a U-ring with interference fit on the outer diameter. Excellent sealing performance is achieved with minimal profile width and height. Extremely low friction due to short seal contact area. Use in pneumatic equipment is only possible with constant lubricant supply, e.g. oiled air. For non-oiled (dry air) pneumatic systems, we recommend our E5 product series.

• Good wear resistance.
• Easy installation.
• High temperature resistance in case of suitable compound selection.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• Installation in closed and undercut housings.

Range of application:
The C1 rod seal is particularly suitable for plungers, piston rods, stems and valve lifters as well as for slowly operating pneumatic rotors (v ≤ 0.2 m/s).

The C1 rod seal is available in the following compounds:
E3676 - General purpose
E8790 - Drinking water
N3510 - Medium-duty
N3571 - Industrial applications
N8602 - Low temperatures
V3664 - High temperatures

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424